![]()
Global
These are navigation links to move inside this page.
Chemical-resistant Proximity Sensor
Inductive Proximity Sensor with Chemical-resistant Fluororesin Case
![]()
Quick links to 'E2FQ' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Model | E2FQ-X2E1 E2FQ-X2D1 | E2FQ-X5E1 E2FQ-X5D1, E2FQ-X5Y1 | E2FQ-X10E1 E2FQ-X10D1, E2FQ-X10Y1 | |
| Sensing distance | 2 mm ±10% | 5 mm ±10% | 10 mm ±10% | |
| Set distance | 0 to 1.6 mm | 0 to 4 mm | 0 to 8 mm | |
| Differential travel | E1/Y1 Models: 10% max. of sensing distance, D1 Models: 20% max. of sensing distance | |||
| Detectable object | Ferrous metal (The sensing distance decreases with non-ferrous metal. Refer to Data Sheet.) | |||
| Standard sensing object | Iron, 12 × 12 × 1 mm | Iron, 18 × 18 × 1 mm | Iron, 30 × 30 × 1 mm | |
| Response frequency * | E1 Models: 1.5 kHz D1 Models: 800 Hz | E1 Models: 600 Hz D1 Models: 500 Hz | E1 Models: 400 Hz D1 Models: 300 Hz | |
| Y1 Models: 25 Hz | ||||
| Power supply voltage (operating voltage range) | E1 Models: 12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max. Y1 Models: 24 to 240 VAC (20 to 264 VAC), 50/60 Hz D1 Models: 12 to 24 VDC (10 to 36 VDC), ripple (p-p): 20% max. | |||
| Current consumption | E1 Models: 17 mA max. | |||
| Leakage current | D1 Models: 0.8 mA max., Y1 Models: 1.7 mA max. (at 200 VAC) | |||
| Control output | Load current | E1 Models: 200 mA max., D1 Models: 5 to 100 mA, Y1 Models: 5 to 300 mA | ||
| Residual voltage | E1 Models: 2 V max. (Load current: 200 mA, Cable length: 2 m) Y1 Models: Refer to Data Sheet. D1 Models: 4 V max. (Load current: 100 mA, Cable length: 2 m) | |||
| Indicators | E/D Models: Detection indicator (red), Y Models: Operation indicator (red) | |||
| Operation mode (with sensing object approaching) | E1/D1/Y1 Models: NO (Refer to Data Sheet.) | |||
| Protection circuits | E1 Models: Load short-circuit protection, Reverse polarity protection, Surge suppressor, D1/Y1 Models: Surge suppressor | |||
| Ambient temperature range | Operating/Storage: -25 to 70°C (with no icing or condensation) | |||
| Ambient humidity range | Operating/Storage: 35% to 95% (with no condensation) | |||
| Temperature influence | ±10% max. of sensing distance at 23°C in the temperature range of -25 to 70°C | |||
| Voltage influence | E1 Models: ±2.5% max. of sensing distance at rated voltage in the rated voltage ±15% range D1 Models: ±2.5% max. of sensing distance at rated voltage in the rated voltage ±20% range Y1 Models: ±1% max. of sensing distance at rated voltage in the rated voltage ±10% range | |||
| Insulation resistance | 50 MΩ min. (at 500 VDC) between current-carrying parts and case | |||
| Dielectric strength | E1/D1 Models: 1,000 VAC, 50/60 Hz for 1 min between current-carrying parts and case Y Models: 4,000 VAC, 50/60 Hz for 1 min between current-carrying parts and case | |||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | |||
| Shock resistance | Destruction: 500 m/s2 10 times each in X, Y, and Z directions | Destruction: 1,000 m/s2 10 times each in X, Y, and Z directions | ||
| Degree of protection | IEC 60529 IP67, in-house standards: oil-resistant | |||
| Connection method | Pre-wired Models (Cable length: 2 m) | |||
| Weight (packed state) | Approx. 70 g | Approx. 130 g | Approx. 170 g | |
| Materials | Case | Fluororesin | ||
| Sensing surface | ||||
| Clamping nuts | ||||
| Toothed washer | Zinc-plated iron | |||
| Cable | Vinyl chloride | |||
| Accessories | Instruction manual | |||
*The response frequency is an average value.
Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.
Caution: In the interenst of product improvement, specifications are subject to change without notice.