Page top

Primary Contents



E2E-X[]D[] DC 2-Wire Models

SizeM8M12M18M30
ShieldedShieldedUnshieldedShieldedUnshieldedShieldedUnshieldedShieldedUnshielded
ModelE2E-
X2D[]
E2E-
X4MD[]
E2E-
X3D[]
E2E-
X8MD[]
E2E-
X7D[]
E2E-
X14MD[]
E2E-
X10D[]
E2E-
X20MD[]
Sensing distance2 mm ±10%4 mm ±10%3 mm ±10%8 mm ±10%7 mm ±10%14 mm ±10%10 mm ±10%20 mm ±10%
Set distance *10 to 1.6 mm0 to 3.2 mm0 to 2.4 mm0 to 6.4 mm0 to 5.6 mm0 to 11.2 mm0 to 8 mm0 to 16 mm
Differential travel15% max. of sensing distance10% max. of sensing distance
Detectable objectFerrous metal (The sensing distance decreases with non-ferrous metal. Refer to Data Sheet.)
Standard sensing
object
Iron, 8 ×
8 × 1 mm
Iron, 20 ×
20 × 1 mm
Iron, 12 ×
12 × 1 mm
Iron, 30 ×
30 × 1 mm
Iron, 18 ×
18 × 1 mm
Iron, 30 × 30 × 1 mmIron, 54 ×
54 × 1 mm
Response frequency
*2
1.5 kHz1 kHz0.8 kHz0.5 kHz0.4 kHz0.1 kHz
Power supply voltage
(operating voltage
range)
12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max.
Leakage current0.8 mA max.
Control
output
Load
current
3 to 100 mA, Diagnostic output: 50 mA for -D1(5)S Models
Residual
voltage
*3
3 V max. (Load current: 100 mA, Cable length: 2 m, M1J-T Models only: 5 V max.)
IndicatorsD1 Models: Operation indicator (red) and setting indicator (green)
D2 Models: Operation indicator (red)
Operation mode
(with sensing object
approaching)
D1 Models: NO
D2 Models: NC
Refer to Data Sheet.
Diagnostic output
delay
0.3 to 1 s
Protection circuitsSurge suppressor, Load short-circuit protection (for control and diagnostic output)
Ambient
temperature range
Operating: -25 to 70°C, Storage: -40 to 85°C (with no icing or condensation)
Ambient
humidity range
Operating/storage: 35% to 95% (with no condensation)
Temperature
influence
±15% max. of sensing
distance at 23°C in the
temperature range of -25
to 70°C
±10% max. of sensing distance at 23°C in the temperature range of -25 to 70°C
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistance50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength1000 VAC, 50/60 Hz for 1 minute between current carry parts and case
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2
10 times each in X, Y, and
Z directions
Destruction: 1,000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionPre-wired Models: IEC 60529 IP67, in-house standards: oil-resistant
Connector Models: IEC 60529 IP67
Connection methodPre-wired Models (Standard cable length: 2 m), Connector Models, or Pre-wired Connector Models (Standard cable length: 0.3 m)
Weight
(packed
state)
Pre-wired
Models
Approx. 60 gApprox. 70 gApprox. 130 gApprox. 175 g
Pre-wired
Connector
Models
---Approx. 40 gApprox. 70 gApprox. 110 g
Connector
Models
Approx. 15 gApprox. 25 gApprox. 40 gApprox. 90 g
Materi-
als
CaseStainless steel (SUS303)Nickel-plated brass
Sensing
surface
PBT
Clamping
nuts
Nickel-plated brass
Toothed
washer
Zinc-plated iron
AccessoriesInstruction manual

*1.Use the E2E within the range in which the setting indicator (green LED) is ON (except D2 Models).

*2.The response frequency is an average value.
Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.

*3.The residual voltage of each M1J-T Model is 5 V. When connecting to a device, make sure that the device can withstand the residual voltage. (Refer to Data Sheet for details.)

E2E-X[]Y[] AC 2-Wire Models

SizeM8M12M18M30
ShieldedShieldedUnshieldedShieldedUnshieldedShieldedUnshieldedShieldedUnshielded
ModelE2E-
X1R5Y[]
E2E-
X2MY[]
E2E-
X2Y[]
E2E-
X5MY[]
E2E-
X5Y[]
E2E-
X10MY[]
E2E-
X10Y[]
E2E-
X18MY[]
Sensing distance1.5 mm ±10%2 mm ±10%5 mm ±10%10 mm ±10%18 mm ±10%
Set distance0 to 1.2 mm0 to 1.6 mm0 to 4 mm0 to 8 mm0 to 14 mm
Differential travel10% max. of sensing distance
Detectable objectFerrous metal (The sensing distance decreases with non-ferrous metal. Refer to Data Sheet.)
Standard sensing
object
Iron, 8 ×
8 × 1 mm
Iron, 12 × 12 × 1 mmIron, 15 ×
15 × 1 mm
Iron, 18 ×
18 × 1 mm
Iron, 30 × 30 × 1 mmIron, 54 ×
54 × 1 mm
Response frequency25 Hz
Power supply voltage
(operating voltage
range) *1
24 to 240 VAC (20 to 264 VAC), 50/60 Hz
Leakage current1.7 mA max.
Control
output
Load
current *2
5 to 100 mA5 to 200 mA5 to 300 mA
Residual
voltage
Refer to Data Sheet.
IndicatorsOperation indicator (red)
Operation mode
(with sensing object
approaching)
Y1 Models: NO
Y2 Models: NC
Refer to Data Sheet.
Protection circuitsSurge suppressor
Ambient temperature
range *1 *2
Operating/Storage: -25 to
70°C (with no icing or
condensation)
Operating/Storage: -40 to 85°C (with no icing or condensation)
Ambient
humidity range
Operating/storage: 35% to 95% (with no condensation)
Temperature
influence
±10% max. of sensing
distance at 23°C in
the temperature range
of -25 to 70°C
±15% max. of sensing distance at 23°C in the temperature range of -40 to 85°C,
±10% max. of sensing distance at 23°C in the temperature range of -25 to 70°C
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistance50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength4,000 VAC (M8 Models: 2,000 VAC), 50/60 Hz for 1 min between current-carrying parts and case
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2
10 times each in X, Y,
and Z directions
Destruction: 1,000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionPre-wired Models: IEC 60529 IP67, in-house standards: oil-resistant
Connector Models: IEC 60529 IP67
Connection methodPre-wired Models (Standard cable length: 2 m) and Connector Models
WeightPre-wired
Models
Model
Approx. 60 gApprox. 70 gApprox. 130 gApprox. 175 g
Connector
Models
Approx. 15 gApprox. 25 gApprox. 40 gApprox. 90 g
MaterialsCaseStainless steel (SUS303)Nickel-plated brass
Sensing
surface
PBT
Clamping
nuts
Nickel-plated brass
Toothed
washer
Zinc-plated iron
AccessoriesInstruction manual

*1.When supplying 24 VAC to any of the above models, make sure that the operating ambient temperature range is at least −25°C.

*2.When using an M18 or M30 Connector Model at an ambient temperature between 70 and 85°C, make sure that the Sensor has a control output (load current) of 5 to 200 mA max.

E2E-X[]T1 AC/DC 2-Wire Models

SizeM12M18M30
ShieldedShielded
ModelE2E-X3T1E2E-X7T1E2E-X10T1
Sensing distance3 mm ±10%7 mm ±10%10 mm ±10%
Set distance0 to 2.4 mm0 to 5.6 mm0 to 8 mm
Differential travel10% max. of sensing distance
Detectable objectFerrous metal (The sensing distance decreases with non-ferrous metal. Refer to Data Sheet.)
Standard sensing objectIron, 12 × 12 × 1 mmIron, 18 × 18 × 1 mmIron, 30 × 30 × 1 mm
Response
frequency *1
DC1 kHz0.5 kHz0.4 kHz
AC25 Hz
Power supply voltage
(operating voltage range) *2
24 to 240 VDC (20 to 264 VDC)
48 to 240 VAC (40 to 264 VAC)
Leakage currentDC: 1 mA max.
AC: 2 mA max.
Control
output
Load
current
5 to 100 mA
Residual
voltage
DC: 6 V max. (Load current: 100 mA, Cable length: 2 m)
AC: 10 V max. (Load current: 5 mA, Cable length: 2 m)
IndicatorsOperation indicator (red), Setting indicator (green)
Operation mode
(with sensing object
approaching)
NO (Refer to Data Sheet.)
Protection circuitsLoad short-circuit protection (20 to 40 VDC only), Surge suppressor
Ambient temperature rangeOperating: -25 to 70°C, Storage: -40 to 85°C (with no icing or condensation)
Ambient humidity rangeOperating/Storage: 35% to 95% (with no condensation)
Temperature influence±10% max. of sensing distance at 23°C in the temperature range of -25 to 70°C
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistance50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength4,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 1,000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC 60529 IP67, in-house standards: oil-resistant
Connection methodPre-wired Models (Standard cable length: 2 m)
Weight (packed state)Approx. 80 gApprox. 140 gApprox. 190 g
MaterialsCaseNickel-plated brass
Sensing
surface
PBT
Clamping
nuts
Nickel-plated brass
Toothed
washer
Zinc-plated iron
AccessoriesInstruction manual

*1.The response frequency is an average value. Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.

*2.Power Supply Voltage Waveform: Use a sine wave for the power supply. Using a rectangular AC power supply may result in faulty reset.

E2E-X[]E[]/F[] DC 3-Wire Models

SizeM8M12M18M30
ShieldedShieldedUnshieldedShieldedUnshieldedShieldedUnshieldedShieldedUnshielded
ModelE2E-
X1R5E[]/F[]
E2E-
X2ME[]/F[]
E2E-
X2E[]/F[]
E2E-
X5ME[]/F[]
E2E-
X5E[]/F[]
E2E-
X10ME[]/F[]
E2E-
X10E[]/F[]
E2E-
X18ME[]/F[]
Sensing distance1.5 mm ±10%2 mm ±10%5 mm ±10%10 mm ±10%18 mm ±10%
Set distance0 to 1.2 mm0 to 1.6 mm0 to 4 mm0 to 8 mm0 to 14 mm
Differential travel10% max. of sensing distance
Detectable objectFerrous metal (The sensing distance decreases with non-ferrous metal. Refer to Data Sheet.)
Standard sensing objectIron, 8 ×
8 × 1 mm
Iron, 12 × 12 × 1 mmIron, 15 ×
15 × 1 mm
Iron, 18 ×
18 × 1 mm
Iron, 30 × 30 × 1 mmIron, 54 ×
54 × 1 mm
Response frequency * 12 kHz0.8 kHz1.5 kHz0.4 kHz0.6 kHz0.2 kHz0.4 kHz0.1 kHz
Power supply voltage
(operating voltage
range) * 2
12 to 24 VDC (10 to 40 VDC), ripple (p-p): 10% max.
Current consumption13 mA max.
Control
output
Load
current *2
200 mA max.
Residual
voltage
2 V max. (Load current: 200 mA, Cable length: 2 m)
IndicatorsOperation indicator (red)
Operation mode
(with sensing object
approaching)
E1/F1 Models: NO
E2/F2 Models: NC
Refer to Data Sheet.
Protection circuitsLoad short-circuit protection, Surge suppressor, Reverse polarity protection
Ambient
temperature range *2
Operating/Storage: -40 to 85°C (with no icing or condensation)
Ambient humidity rangeOperating/Storage: 35% to 95% (with no condensation)
Temperature
influence
±15% max. of sensing distance at 23°C in the temperature range of -40 to 85°C
±10% max. of sensing distance at 23°C in the temperature range of -25 to 70°C
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistance50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength1,000 VAC, 50/60 Hz for 1 minute between current carry parts and case
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2
10 times each in X, Y, and
Z directions
Destruction: 1,000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionPre-wired Models : IEC 60529 IP67, in-house standards: oil-resistant
Connector Models : IEC 60529 IP67
Connection methodPre-wired Models (Standard cable length: 2 m) and Connector Models
WeightPre-wired
Models
Approx. 65 gApprox. 75 gApprox. 150 gApprox. 195 g
Connector
Models
Approx. 15 gApprox. 25 gApprox. 40 gApprox. 90 g
MaterialsCaseStainless steel (SUS303)Nickel-plated brass
Sensing
surface
PBT
Clamping
nuts
Nickel-plated brass
Toothed
washer
Zinc-plated iron
AccessoriesInstruction manual

*1.The response frequency is an average value. Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.

*2.When using an M8 Model at an ambient temperature between 70 and 85°C, supply 10 to 30 VDC to the Sensor and make sure that the Sensor has a control output of 100 mA maximum.

E2E-C[]C/B[] and E2E-X1C/B[] DC 3-Wire Models

Size3 dia.4 dia.M55.4 dia.
ShieldedShielded
ModelE2E-CR6C/B[]E2E-CR8C/B[]E2E-X1C/B[]E2E-C1C/B[]
Sensing distance0.6 mm ±15%0.8 mm ±15%1 mm ±15%
Set distance0 to 0.4 mm0 to 0.5 mm0 to 0.7 mm
Differential travel15% max. of sensing distance
Detectable objectFerrous metal (The sensing distance decreases with non-ferrous metal. Refer to Data Sheet.)
Standard sensing
object
Iron, 3 × 3 × 1 mmIron, 5 × 5 × 1 mm
Response frequency *2 kHz3 kHz
Power supply voltage
(operating voltage
range)
12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max.
Current consumption10 mA max.17 mA max.
Control
output
Load
current
Open-collector output,
80 mA max. (30 VDC max.)
Open-collector output, 100 mA max. (30 VDC max.)
Residual
voltage
1 V max.
(Load current: 80 mA,
Cable length: 2 m)
2 V max. (Load current: 100 mA, Cable length: 2 m)
IndicatorsOperation indicator (red)
Operation mode
(with sensing object
approaching)
C1/B1 Models: NO
C2 Models: NC
Refer to Data Sheet.
Protection circuitsReverse polarity protection, Surge suppressor
Ambient
temperature range
Operating/Storage: -25 to 70°C (with no icing or condensation)
Ambient
humidity range
Operating/Storage: 35% to 95% (with no condensation)
Temperature
influence
±15% max. of sensing distance at 23°C in the temperature range of -25 to 70°C
Voltage influence±5% max. of sensing distance
at rated voltage in the rated
voltage ±10% range
±2.5% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistance50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength500 VAC, 50/60 Hz for 1 min between current-carrying parts and case
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC 60529 IP66IEC 60529 IP67, in-house standards: oil-resistant
Connection methodPre-wired Models (Standard cable length: 2 m)
Weight (packed state)Approx. 60 g
MaterialsCaseStainless steel (SUS303)Nickel-plated brass
Sensing
surface
Heat-resistant ABS
Clamping
nuts
Nickel-plated brass (E2E-X1C/B[] only)
Toothed
washer
Zinc-plated iron (E2E-X1C/B[] only)
AccessoriesInstruction manual

*The response frequency is an average value. Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.

Caution: In the interenst of product improvement, specifications are subject to change without notice.