![]()
Global
These are navigation links to move inside this page.
Standard Proximity Sensor
Standard Sensors for Detecting Ferrous Metals under Standard Conditions
![]()
Quick links to 'E2E' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
| E2E-X10Y15 10M | AC 2-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NO |
| E2E-X10Y15 2M | AC 2-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NO |
| E2E-X10Y15 5M | AC 2-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NO |
| E2E-X10Y1-M1 | AC 2-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NO , Connector Type |
| E2E-X10Y2 2M | AC 2-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NC |
| E2E-X10Y2 5M | AC 2-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NC |
| E2E-X10Y2-M1 | AC 2-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NC , Connector Type |
| E2E-X14MD1 5M | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO |
| E2E-X14MD1 6M | DC 2-Wire Model , UnShielded , M18 , Sensing Distance 14mm , Operation Mode NO |
| E2E-X14MD15 2M | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO |
| E2E-X14MD15 5M | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO |
| E2E-X14MD15-M1 | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO |
| E2E-X14MD15-M1G | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO |
| E2E-X14MD15S 2M | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO |
| E2E-X14MD15S 5M | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO |
| E2E-X14MD1-M1 | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO , Connector Type |
| E2E-X14MD1-M1G | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO , Connector Type |
| E2E-X14MD1-M1GJ 0.3M | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO , Junction Connector Type |
| E2E-X14MD1-M1GJ 0.5M | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO , Junction Connector Type |
| E2E-X14MD1-M1GJ 1M | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO , Junction Connector Type |
| E2E-X14MD1-M1J 0.3M | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO , Junction Connector Type |
| E2E-X14MD1-R 2M | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO |
| E2E-X14MD1S 2M | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO |
| E2E-X14MD1S 5M | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO |
| E2E-X14MD1S-M1 | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NO , Connector Type |
| E2E-X14MD2 2M | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NC |
| E2E-X14MD2 5M | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NC |
| E2E-X14MD25 2M | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NC |
| E2E-X14MD2-M1 | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NC , Connector Type |
| E2E-X14MD2-M1G | DC 2-Wire Model , Unshielded , M18 , Sensing Distance 14mm , Operation Mode NC , Connector Type |
| E2E-X18ME1 2M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NO |
| E2E-X18ME1 5M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NO |
| E2E-X18ME15 2M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NO , NPN |
| E2E-X18ME15 5M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NO , NPN |
| E2E-X18ME1-M1 | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NO , Connector Type |
| E2E-X18ME1-M1J 0.3M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NO , Connector Type |
| E2E-X18ME1-R 2M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NO , NPN |
| E2E-X18ME2 2M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NC |
| E2E-X18ME2 5M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NC |
| E2E-X18ME25 2M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NC , NPN |
| E2E-X18ME2-M1 | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NC , NPN |
| E2E-X18MF1 2M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NO , PNP |
| E2E-X18MF1 5M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NO , PNP |
| E2E-X18MF1-M1 | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NO , PNP |
| E2E-X18MF1-R 2M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NO , PNP |
| E2E-X18MF2 2M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NC , PNP |
| E2E-X18MF2 5M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NC , PNP |
| E2E-X18MF2-M1 | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NC , PNP |
| E2E-X18MY1 2M | AC 2-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NO |
| E2E-X18MY1 5M | AC 2-Wire Model , Unshielded , M30 , Sensing Distance 18mm , Operation Mode NO |
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.