Page top

Primary Contents



2-Wire Models

Shielded DC 2-wire Models with No Self-diagnostic Output

E2E_Lineup1
Appear-
ance
Sensing
distance
Connection
method
Cable
specifications
Polar-
ity
Opera-
tion
mode
Pin
arrangement
Applicable
connector
code *4
Model
M82 mmM12 Pre-wired
Smartclick
Connector
Models (0.3m)
PUR (increased
oil-resistant)
YesNO1: +V, 4: 0 VHE2E-X2D1-M1TGJ-U 0.3M
NC1: +V, 2: 0 VE2E-X2D2-M1TGJ-U 0.3M
PVC (oil-resistant)NO1: +V, 4: 0 VGE2E-X2D1-M1TGJ 0.3M
Pre-wired
Models (2 m)
PUR (increased
oil-resistant)
NO------E2E-X2D1-U 2M
NCE2E-X2D2-U 2M
PVC (oil-resistant)NOE2E-X2D1-N 2M *2*3
NCE2E-X2D2-N 2M *3
M12 Connector
Models
---NO1: +V, 4: 0 VAE2E-X2D1-M1G
NC1: +V, 2: 0 VDE2E-X2D2-M1G
M8 Connector
Models
---NO1: +V, 4: 0 VIE2E-X2D1-M3G
NC1: +V, 2: 0 VE2E-X2D2-M3G
M123 mmM12 Pre-wired
Smartclick
Connector
Models (0.3m)
PUR (increased
oil-resistant)
YesNO1: +V, 4: 0 VHE2E-X3D1-M1TGJ-U 0.3M
NC1: +V, 2: 0 VE2E-X3D2-M1TGJ-U 0.3M
PVC (oil-resistant)NO1: +V, 4: 0 VGE2E-X3D1-M1TGJ 0.3M
Pre-wired
Models (2 m)
PUR (increased
oil-resistant)
NO------E2E-X3D1-U 2M
NCE2E-X3D2-U 2M
PVC (oil-resistant)NOE2E-X3D1-N 2M *1*2*3
NCE2E-X3D2-N 2M *3
M12 Connector
Models
---NO1: +V, 4: 0 VAE2E-X3D1-M1G *1
NC1: +V, 2: 0 VDE2E-X3D2-M1G
M12 Standard
Pre-wired
Connector
Models (0.3 m) *6
PVC (oil-resistant)YesNO1: +V, 4: 0 VAE2E-X3D1-M1GJ 0.3M
NC1: +V, 2: 0 VDE2E-X3D2-M1GJ 0.3M
No *5NO(3, 4): (+V, 0 V)CE2E-X3D1-M1J-T 0.3M
NC(1, 2): (+V, 0 V)D---
M187 mmM12 Pre-wired
Smartclick
Connector
Models (0.3m)
PUR (increased
oil-resistant)
YesNO1: +V, 4: 0 VHE2E-X7D1-M1TGJ-U 0.3M
NC1: +V, 2: 0 VE2E-X7D2-M1TGJ-U 0.3M
PVC (oil-resistant)NO1: +V, 4: 0 VGE2E-X7D1-M1TGJ 0.3M
Pre-wired
Models (2 m)
PUR (increased
oil-resistant)
NO------E2E-X7D1-U 2M
NCE2E-X7D2-U 2M
PVC (oil-resistant)NOE2E-X7D1-N 2M *1*2*3
NCE2E-X7D2-N 2M *3
M12 Connector
Models
---NO1: +V, 4: 0 VAE2E-X7D1-M1G *1
NC1: +V, 2: 0 VDE2E-X7D2-M1G
M12 Standard
Pre-wired
Connector
Models (0.3 m) *6
PVC (oil-resistant)YesNO1: +V, 4: 0 VAE2E-X7D1-M1GJ 0.3M
NC1: +V, 2: 0 VDE2E-X7D2-M1GJ 0.3M
No *5NO(3, 4): (+V, 0 V)CE2E-X7D1-M1J-T 0.3M
NC(1, 2): (+V, 0 V)DE2E-X7D2-M1J-T 0.3M
M3010 mmM12 Pre-wired
Smartclick
Connector
Models (0.3m)
PUR (increased
oil-resistant)
YesNO1: +V, 4: 0 VHE2E-X10D1-M1TGJ-U 0.3M
NC1: +V, 2: 0 VE2E-X10D2-M1TGJ-U 0.3M
PVC (oil-resistant)NO1: +V, 4: 0 VGE2E-X10D1-M1TGJ 0.3M
Pre-wired
Models (2 m)
PUR (increased
oil-resistant)
NO------E2E-X10D1-U 2M
NCE2E-X10D2-U 2M
PVC (oil-resistant)NOE2E-X10D1-N 2M *1*2*3
NCE2E-X10D2-N 2M
M12 Connector
Models
---NO1: +V, 4: 0 VAE2E-X10D1-M1G *1
NC1: +V, 2: 0 VDE2E-X10D2-M1G
M12 Standard
Pre-wired
Connector
Models (0.3 m) *6
PVC (oil-resistant)YesNO1: +V, 4: 0 VAE2E-X10D1-M1GJ 0.3M
PVC (oil-resistant)NC1: +V, 2: 0 VDE2E-X10D2-M1GJ 0.3M
PVC (oil-resistant)No *5NO(3, 4): (+V, 0 V)CE2E-X10D1-M1J-T 0.3M
PVC (oil-resistant)NC(1, 2): (+V, 0 V)DE2E-X10D2-M1J-T 0.3M

*1.Models with different frequencies are also available. The model number is E2E-X []D15 (example: E2E-X3D15-N 2M).

*2.Models with a flexible cable are also available. Add "-R" rather than "-N" to the end of the model number (example: E2E-X2D1-R 2M).

*3.The standard stock includes models with a cable length of 5 m. Specify the cable length at the end of the model number. (Example: E2E-X3D1-N 5M)

*4.Refer to Data Sheet.

*5.The residual voltage for models without polarity is 5 V, so use caution concerning the connection load interface conditions (e.g., PLC ON voltage). Refer to Data Sheet.

*6.The standard cable length is 300 mm. Cables with a length of 500 mm and 1 m can also be manufactured.

Unshielded DC 2-Wire Models with No Self-diagnosis Output

E2E_Lineup2
Connection
method
Cable
specifications
Polar-
ity
Opera-
tion
mode
Pin
arrangement
Applicable
connector
code *4
Model
Pre-wired
Models (2 m)
PVC (oil-resistant)YesNO------E2E-X4MD1 2M *2*3
NCE2E-X4MD2 2M
M12 Connector
Models
---NO1: +V, 4: 0 VAE2E-X4MD1 2M
NC1: +V, 2: 0 VDE2E-X4MD2-M1G
M8 Connector
Models
---NO1: +V, 4: 0 VIE2E-X4MD1-M3G
NC1: +V, 2: 0 VE2E-X4MD2-M3G
12M Pre-wired
Smartclick
Connector
Models (0.3m)
PVC (oil-resistant)NO1: +V, 4: 0 VGE2E-X8MD1-M1TGJ 0.3M
Pre-wired
Models (2 m)
PVC (oil-resistant)NO------E2E-X8MD1 2M *1*2*3
NCE2E-X8MD2 2M
M12 Connector
Models
---NO1: +V, 4: 0 VAE2E-X8MD1-M1G *1
NC1: +V, 2: 0 VDE2E-X8MD2-M1G
M12 Standard
Pre-wired
Connector
Models (0.3 m)
PVC (oil-resistant)NO1: +V, 4: 0 VAE2E-X8MD1-M1GJ 0.3M
NC1: +V, 2: 0 VD---
12M Pre-wired
Smartclick
Connector
Models (0.3m)
PVC (oil-resistant)NO1: +V, 4: 0 VGE2E-X14MD1-M1TGJ 0.3M
Pre-wired
Models (2 m)
PVC (oil-resistant)NO------E2E-X14MD1 2M *1*2*3
NCE2E-X14MD2 2M
M12 Connector
Models
---NO1: +V, 4: 0 VAE2E-X14MD1-M1G *1
NC1: +V, 2: 0 VDE2E-X14MD2-M1G
M12 Standard
Pre-wired
Connector
Models (0.3 m)
PVC (oil-resistant)NO1: +V, 4: 0 VAE2E-X14MD1-M1GJ 0.3M
NC1: +V, 2: 0 VDE2E-X14MD2-M1GJ 0.3M
12M Pre-wired
Smartclick
Connector
Models (0.3m)
PVC (oil-resistant)NO1: +V, 4: 0 VGE2E-X20MD1-M1TGJ 0.3M
Pre-wired
Models (2 m)
PVC (oil-resistant)NO------E2E-X20MD1 2M *1*2*3
NCE2E-X20MD2 2M
M12 Connector
Models
---NO1: +V, 4: 0 VAE2E-X20MD1-M1G *1
NC1: +V, 2: 0 VDE2E-X20MD2-M1G
M12 Standard
Pre-wired
Connector
Models (0.3 m)
PVC (oil-resistant)NO1: +V, 4: 0 VAE2E-X20MD1-M1GJ 0.3M
NC1: +V, 2: 0 VD---

*1.Models with different frequencies are also available. The model number is E2E-X []D15 (example: E2E-X8MD15 2M).

*2.Models with a flexible cable are also available. Add -R to the end of the model number. (example: E2E-X4MD1-R 2M).

*3.The standard stock includes models with a cable length of 5 m. Specify the cable length at the end of the model number. (Example: E2E-X4MD1 5M)

*4.Refer to Data Sheet.

Shielded DC 2-Wire Models with Self-diagnosis Output

E2E_Lineup3
Appear-
ance
Sensing
distance
Connection
method
Cable
specifications
Polar-
ity
Opera-
tion
mode
Pin
arrangement
Applicable
connector
code *2
Model
M123 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
YesNO------E2E-X3D1S 2M *1
M12 Connector
Models
---2: +V and diagnostic output
3: 0 V
4: +V and control output
DE2E-X3D1S-M1
M187 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
------E2E-X7D1S 2M *1
M12 Connector
Models
---2: +V and diagnostic output
3: 0 V
4: +V and control output
DE2E-X7D1S-M1
M3010 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
------E2E-X10D1S 2M *1
M12 Connector
Models
---2: +V and diagnostic output
3: 0 V
4: +V and control output
DE2E-X10D1S-M1

*1.Models with different frequencies are also available. The model number is E2E-X []D15S (example: E2E-X3D15S 2M).

*2.Refer to Data Sheet.

Unshielded DC 2-Wire Models with Self-diagnosis Output

E2E_Lineup4
Appear-
ance
Sensing
distance
Connection
method
Cable
specifications
Polar-
ity
Opera-
tion
mode
Pin
arrangement
Applicable
connector
code *2
Model
M128 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
YesNO------E2E-X8MD1S 2M *
M12 Connector
Models
---2: +V and diagnostic output
3: 0 V
4: +V and control output
DE2E-X8MD1S-M1
M1814 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
------E2E-X14MD1S 2M *
M12 Connector
Models
---2: +V and diagnostic output
3: 0 V
4: +V and control output
DE2E-X14MD1S-M1
M3020 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
------E2E-X20MD1S 2M *
M12 Connector
Models
---2: +V and diagnostic output
3: 0 V
4: +V and control output
DE2E-X20MD1S-M1

*1.Models with different frequencies are also available. The model number is E2E-X []MD15S (example: E2E-X8MD15S 2M).

*2.Refer to Data Sheet.

Connector Pin Assignments of DC 2-Wire Models

The connector pin assignments of each New E2E DC 2-Wire Model conform to IEC 947-5-2 Table III. (Only DC 2-Wire Models have been changed in comparison to the previous models.)

The following models with conventional connector pin assignments are available as well. (Only NO Models can be used.)
The cable at the right should also be used if the XW3A-P[]45-G11 Connector Junction Box is already being used.

Cable lengthModel
500 mmXS2W-D421-BY1
E2E_Lineup5

Models with conventional connector pin assignments are available as well.

AppearanceModel
NOApplicable connector
code *
NCApplicable connector
code *
M8E2E-X2D1-M1CE2E-X2D2-M1D
M12E2E-X3D1-M1CE2E-X3D2-M1D
M18E2E-X7D1-M1CE2E-X7D2-M1D
M30E2E-X10D1-M1CE2E-X10D2-M1D
M8E2E-X4MD1-M1CE2E-X4MD2-M1D
M12E2E-X8MD1-M1CE2E-X8MD2-M1D
M18E2E-X14MD1-M1CE2E-X14MD2-M1D
M30E2E-X20MD1-M1CE2E-X20MD2-M1D

Note:Refer to Data Sheet.

AC 2-Wire Models Shielded Models

E2E_Lineup7
AppearanceSensing
distance
Connection methodCable
specifications
Operation
mode
Pin
arrangement
Applicable
connector
code *3
Model
M81.5 mmPre-wired Models (2 m)PVC (oil-resistant)NO------E2E-X1R5Y1 2M
NCE2E-X1R5Y2 2M
M122 mmPre-wired Models (2 m)PVC (oil-resistant)NO------E2E-X2Y1 2M *1*2
NCE2E-X2Y2 2M
M12 Connector Models---NO(3, 4): (AC, AC)EE2E-X2Y1-M1
NC(1, 2): (AC, AC)FE2E-X2Y2-M1
M185 mmPre-wired Models (2 m)PVC (oil-resistant)NO------E2E-X5Y1 2M *1*2
NCE2E-X5Y2 2M
M12 Connector Models---NO(3, 4): (AC, AC)EE2E-X5Y1-M1
NC(1, 2): (AC, AC)FE2E-X5Y2-M1
M3010 mmPre-wired Models (2 m)PVC (oil-resistant)NO------E2E-X10Y1 2M *1*2
NCE2E-X10Y2 2M
M12 Connector Models---NO(3, 4): (AC, AC)EE2E-X10Y1-M1
NC(1, 2): (AC, AC)FE2E-X10Y2-M1

*1.Models with different frequencies are also available. The model number is E2E-X []Y[]5 (example: E2E-X5Y15 2M).

*2.The standard stock includes models with a cable length of 5 m. Specify the cable length at the end of the model number. (Example: E2E-X2Y1 5M)

*3.Refer to Data Sheet.

Unshielded Models

E2E_Lineup8
AppearanceSensing
distance
Connection
method
Cable
specifications
Operation
mode
Pin
arrangement
Applicable
connector
code *3
Model
M82 mmPre-wired Models (2 m)PVC (oil-resistant)NO------E2E-X2MY1 2M
NCE2E-X2MY2 2M
M125 mmPre-wired Models (2 m)PVC (oil-resistant)NO------E2E-X5MY1 2M *1*2
NCE2E-X5MY2 2M
M12 Connector Models---NO(3, 4): (AC, AC)EE2E-X5MY1 2M
NC(1, 2): (AC, AC)FE2E-X5MY2-M1
M1810 mmPre-wired Models (2 m)PVC (oil-resistant)NO------E2E-X10MY1 2M *1
NCE2E-X10MY2 2M
M12 Connector Models---NO(3, 4): (AC, AC)EE2E-X10MY1-M1
NC(1, 2): (AC, AC)FE2E-X10MY2-M1
M3018 mmPre-wired Models (2 m)PVC (oil-resistant)NO------E2E-X18MY1 2M *1
NCE2E-X18MY2 2M
M12 Connector Models---NO(3, 4): (AC, AC)EE2E-X18MY1-M1
NC(1, 2): (AC, AC)FE2E-X18MY2-M1

*1.Models with different frequencies are also available. The model number is E2E-X []MY[]5 (example: E2E-X5MY15 2M).

*2.The standard stock includes models with a cable length of 5 m. Specify the cable length at the end of the model number. (Example: E2E-X5MY1 5M)

*3.Refer to Data Sheet.

AC 2-Wire Models Shielded Models (There are no unshielded models.)

E2E_Lineup9
AppearanceSensing
distance
Connection
method
Cable
specifications
Operation
mode
Pin
arrangement
Applicable
connector
code *3
Model
M123 mmPre-wired Models (2 m)PVC (oil-resistant)NO------E2E-X3T1 2M
M187 mmPre-wired Models (2 m)PVC (oil-resistant)------E2E-X7T1 2M *
M3010 mmPre-wired Models (2 m)PVC (oil-resistant)------E2E-X10T1 2M

Note:Not compliant with CE.

*The standard stock includes models with a cable length of 5 m. Specify the cable length at the end of the model number. (Example: E2E-X7T1 5M)

3-Wire Models

Shielded DC 3-Wire Models

E2E_Lineup10
Appear-
ance
Sensing
distance
Connection
method
Cable
specifica-
tions
Opera-
tion
mode
Pin
arrangement
Appli-
cable
connec-
tor
code *5
Model
NPN outputPNP output
3 dia.0.6 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
NO------E2E-CR6C1 2ME2E-CR6B1 2M
NCE2E-CR6C2 2ME2E-CR6B2 2M
4 dia.0.8 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
NO------E2E-CR8C1 2M *1*2E2E-CR8B1 2M *2
NCE2E-CR8C2 2ME2E-CR8B2 2M
M51 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
NO------E2E-X1C1 2M *1*2E2E-X1B1 2M *2
NCE2E-X1C2 2ME2E-X1B2 2M
5.4 dia.1 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
NO------E2E-C1C1 2M *1*2E2E-C1B1 2M
NCE2E-C1C2 2ME2E-C1B2 2M
M81.5 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
NO------E2E-X1R5E1 2M *1*2E2E-X1R5F1 2M *1*2
PVC (oil-
resistant)
NCE2E-X1R5E2 2ME2E-X1R5F2 2M
M12 Connector
Models
---NO1: +V, 3: 0 V,
4: Control output
BE2E-X1R5E1-M1E2E-X1R5F1-M1
NC1: +V, 3: 0 V,
2: Control output
DE2E-X1R5E2-M1E2E-X1R5F2-M1
M8 Connector
Models
---NO1: +V, 3: 0 V,
4: Control output
IE2E-X1R5E1-M3E2E-X1R5F1-M3
NC1: +V, 3: 0 V,
2: Control output
E2E-X1R5E2-M3E2E-X1R5F2-M3
M122 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
NO------E2E-X2E1 2M
*1*2*3*4
E2E-X2F1 2M
*1*2*3
NCE2E-X2E2 2ME2E-X2F2 2M
M12 Connector
Models
---NO1: +V, 3: 0 V,
4: Control output
BE2E-X2E1-M1E2E-X2F1-M1
NC1: +V, 3: 0 V,
2: Control output
DE2E-X2E2-M1E2E-X2F2-M1
M185 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
NO------E2E-X5E1 2M
*1*2*3*4
E2E-X5F1 2M
*1*2*3
NCE2E-X5E2 2ME2E-X5F2 2M
M12 Connector
Models
---NO1: +V, 3: 0 V,
4: Control output
BE2E-X5E1-M1E2E-X5F1-M1
NC1: +V, 3: 0 V,
2: Control output
DE2E-X5E2-M1E2E-X5F2-M1
M3010 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
NO------E2E-X10E1 2M
*1*2*3*4
E2E-X10F1 2M *2
NCE2E-X10E2 2ME2E-X10F2 2M
M12 Connector
Models
---NO1: +V, 3: 0 V,
4: Control output
BE2E-X10E1-M1E2E-X10F1-M1
NC1: +V, 3: 0 V,
2: Control output
DE2E-X10E2-M1E2E-X10F2-M1

*1.The standard stock includes models with a cable length of 5 m. Specify the cable length at the end of the model number. (Example: E2E-X2E1 5M)

*2.Models with a flexible cable are also available. Add -R to the end of the model number. (example: E2E-X5E1-R 2M).

*3.Models with different frequencies are also available. The model number is E2E-X[][][]5 (example: E2E-X5E15 2M).

*4.Models with pre-wired e-CON connectors are also available (cable length: 0.3 m). Add "-ECON 0.3M" to the end of the model number. (Example: E2E-X2E1-ECON 0.3M)

*5.Refer to Data Sheet.

Unshielded DC 3-Wire Models

E2E_Lineup11
Appear-
ance
Sensing
distance
Connection
method
Cable
specifica-
tions
Opera-
tion
mode
Pin
arrangement
Appli-
cable
connec-
tor
code *5
Model
NPN outputPNP output
M82 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
NO------E2E-X2ME1 2M *2E2E-X2MF1 2M *2
NCE2E-X2ME2 2ME2E-X2MF2 2M
M12 Connector
Models
---NO1: +V, 3: 0 V,
4: Control output
BE2E-X2ME1-M1E2E-X2MF1-M1
NC1: +V, 3: 0 V,
2: Control output
DE2E-X2ME2-M1E2E-X2MF2-M1
M8 Connector
Models
---NO1: +V, 3: 0 V,
4: Control output
IE2E-X2ME1-M3E2E-X2MF1-M3
NC1: +V, 3: 0 V,
2: Control output
E2E-X2ME2-M3E2E-X2MF2-M3
M125 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
NO------E2E-X5ME1 2M
*1*2*3*4
E2E-X5MF1 2M *2
NCE2E-X5ME2 2ME2E-X5MF2 2M
M12 Connector
Models
---NO1: +V, 3: 0 V,
4: Control output
BE2E-X5ME1-M1E2E-X5MF1-M1
NC1: +V, 3: 0 V,
2: Control output
DE2E-X5ME2-M1E2E-X5MF2-M1
M1810 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
NO------E2E-X10ME1 2M
*1*2*3*4
E2E-X10MF1 2M *2
NCE2E-X10ME2 2ME2E-X10MF2 2M
M12 Connector
Models
---NO1: +V, 3: 0 V,
4: Control output
BE2E-X10ME1-M1E2E-X10MF1-M1
NC1: +V, 3: 0 V,
2: Control output
DE2E-X10ME2-M1E2E-X10MF2-M1
M3018 mmPre-wired
Models (2 m)
PVC (oil-
resistant)
NO------E2E-X18ME1 2M
*1*2*3*4
E2E-X18MF1 2M *2
NCE2E-X18ME2 2ME2E-X18MF2 2M
M12 Connector
Models
---NO1: +V, 3: 0 V,
4: Control output
BE2E-X18ME1-M1E2E-X18MF1-M1
NC1: +V, 3: 0 V,
2: Control output
DE2E-X18ME2-M1E2E-X18MF2-M1

*1.The standard stock includes models with a cable length of 5 m. Specify the cable length at the end of the model number. (Example: E2E-X5ME1 5M)

*2.Models with a flexible cable are also available. Add -R to the end of the model number. (example: E2E-X5E1-R 2M).

*3.Models with different frequencies are also available. The model number is E2E-X[]M[][]5 (example: E2E-X5ME15 2M).

*4.Models with pre-wired e-CON connectors are also available (cable length: 0.3 m). Add "-ECON 0.3M" to the end of the model number. (Example: E2E-X2E1-ECON 0.3M)

*5.Refer to Data Sheet.