Page top

Lead Contents

Reflective Photomicrosensor with Sensitivity Adjuster (Non-modulated)

EE-SY671 / 672

EE-SY671 / 672

Photomicrosensor with sensitivity adjuster.

Primary Contents


ModelsEE-SY671, EE-SY672
Sensing distance1 to 5 mm (Reflection factor: 90%; white paper 15 × 15 mm)
Sensing objectTransparent or opaque: 15 × 15 mm min.
Differential distance0.5 max. (with a sensing distance of 3 mm, horizontally)
Light sourceGaAs infrared LED with a peak wavelength of 940 nm
Indicator *1Light indicator (red)
Supply voltage5 to 24 VDC ±10%, ripple (p-p): 10% max.
Current consumption40 mA max.
Control outputNPN open collector:
Load power supply voltage: 5 to 24 VDC
Load current: 100 mA max.
OFF current: 0.5 mA max.
100 mA load current with a residual voltage of 0.8 V max.
40 mA load current with a residual voltage of 0.4 V max.
Response frequency *250 Hz min. (Average: 500 Hz)
Ambient illumination *31,500 lx max. with fluorescent light on the surface of the receiver
Ambient temperature rangeOperating: - 25 to +55°C
Storage: - 30 to +80°C
Ambient humidity rangeOperating: 5% to 85%
Storage: 5% to 95%
Vibration resistanceDestruction: 20 to 2,000 Hz (peak acceleration: 100 m/s2)
1.5-mm double amplitude for 2 h (4-min periods) each in X, Y, and Z directions
Shock resistanceDestruction: 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC IP50
Connecting methodSpecial connector (direct soldering possible)
WeightApprox. 3.5 g (including screwdriver for adjustment)
MaterialCasePolybutylene phthalate (PBT)
Emitter/receiverPolycarbonate
AccessoriesScrewdriver for adjustment

*1.The indicator is a GaP red LED (peak wavelength: 690 nm).

*2.The response frequency was measured by detecting the following rotating disk.

EE-SY671/672_Spec2

*3.The ambient illuminance is measured on the surface of the receiver.

Caution: In the interenst of product improvement, specifications are subject to change without notice.