Page top

Lead Contents

Reflective Photomicrosensor with Sensitivity Adjuster (Non-modulated)

EE-SY671 / 672

EE-SY671 / 672

Photomicrosensor with sensitivity adjuster.

Primary Contents



Sensors

AppearanceSensing
method
Sensing distanceOutput typeOutput
configuration
Model
Horizontal type
Reflective type
NPN outputDark-ON or Light-ON
(Selectable) *
EE-SY671
Vertical type
EE-SY672

*The Dark-ON/Light-ON (selectable) models are normally used as dark-ON models. To use them as light-ON models, short-circuit the L terminal and positive (+) terminal.
An EE-1001-1 Connector with the terminals already short-circuited is also available.

Accessories (Order Separately)

TypeCable
length
ModelRemarks
ConnectorEE-1001
EE-1001-1L terminal and positive (+) terminal are already short-circuited.
EE-1009
ConnectorConnector with
Cable
1 mEE-1006
EE-1010
2 mEE-1006
EE-1010
Connector with
Robot Cable
1 mEE-1010-R
2 mEE-1010-R