![]()
Global
These are navigation links to move inside this page.
Light Convergent Reflective Photomicrosensor
Accurately detects objects placed in front of shiny Background.
![]()
Quick links to 'EE-SPY31 / 41' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
A shiny background can be used as long as the distance between the sensor and the background is 20 mm or more.
Detects minute objects such as a 0.05-mm-dia. Pure copper wire.
Small dispersion in sensing distance.
Light modulation effectively reduces external light interference.
Wide operating voltage range: 5 to 24 VDC