![]()
Global
These are navigation links to move inside this page.
Slot-type Photomicrosensor with Cable
Long sensing distance (13 mm) without external light interference.
![]()
Quick links to 'EE-SPX303 / 403' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Sensors
| Appearance | Sensing method | Sensing distance (slot width) | Output type | Output configuration | Model |
![]() | Through-beam type (with slot) | ![]() | NPN output | Dark-ON | EE-SPX303 |
| Light-ON | EE-SPX403 |
Accessories (Order Separately)
| Type | Cable length | Model | |
| Connector | EE-1001 | ||
| EE-1009 | |||
| Connector | Connector with Cable | 1 m | EE-1006 |
| EE-1010 | |||
| 2 m | EE-1006 | ||
| EE-1010 | |||
| Connector with Robot Cable | 1 m | EE-1010-R | |
| 2 m | EE-1010-R | ||
| NPN/PNP Conversion Connector | 0.46 m (total length) | EE-2002 | |