![]()
Global
These are navigation links to move inside this page.
Slot-type Photomicrosensor with Connector (Modulated)
Photomicrosensor with light modulation for reduced external light interference and a connector for easy maintenance.
![]()
Quick links to 'EE-SPX74 / 84' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Models | EE-SPX740, EE-SPX840 EE-SPX742, EE-SPX842 EE-SPX743, EE-SPX843 | EE-SPX741 EE-SPX841 | |
| Sensing distance | 3.6 mm (slot width) | 5 mm (slot width) | |
| Sensing object | Opaque: 1 × 0.5mm min. | Opaque: 2 × 0.8 mm min. | |
| Differential distance | 0.05 mm max. | ||
| Light source | GaAs infrared LED (pulse lighting) with a peak wavelength of 940 nm | ||
| Indicator *1 | Light indicator (red) | ||
| Supply voltage | 5 to 24 VDC ±10%, ripple (p-p): 5% max. | ||
| Current consumption | Average: 15 mA max.; Peak: 50 mA max. | ||
| Control output | NPN voltage output: Load power supply voltage: 5 to 24 VDC Load current: 50 mA max. OFF current: 0.5 mA max. 50 mA load current with a residual voltage of 1.0 V max. 10 mA load current with a residual voltage of 0.4 V max. | ||
| Response frequency * 2 | 500 Hz min. | ||
| Ambient illumination | 3,000 lx max. with incandescent light or sunlight on the surface of the receiver | ||
| Ambient temperature range | Operating: - 10 to +55 ° C Storage: - 25 to +65 ° C | ||
| Ambient humidity range | Operating: 5% to 85% Storage: 5% to 95% | ||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 h each in X, Y, and Z directions | ||
| Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | ||
| Degree of protection | IEC IP50 | ||
| Connecting method | Special connector | ||
| Weight | Approx. 2.4 g | ||
| Material | Case | Polycarbonate | |
| Holder | |||
*1.The indicator is a GaAlAs red LED (peak wavelength: 660 nm).
*2.The response frequency was measured by detecting the following rotating disk.
Caution: In the interenst of product improvement, specifications are subject to change without notice.