Page top

Lead Contents

Slot-type Photomicrosensor with connector or pre-wired models (Non-modulated)

EE-SX47 / 67

EE-SX47 / 67

Photomicrosensor with 50- to 100-mA direct switching capacity for built-in application.

Primary Contents



Ratings and Specifications

TypeStandardL-shapedT-shaped, slot
center 7 mm
T-shaped, slot
center 10 mm
NPN
models
Connector
models
EE-SX670
EE-SX670A
EE-SX470
EE-SX671
EE-SX671A
EE-SX471
EE-SX672
EE-SX672A
EE-SX472
EE-SX675
Pre-wired
models
EE-SX670-WREE-SX671-WREE-SX672-WREE-SX675-WR
Models with
connectors
EE-SX670-CJ1-REE-SX671-CJ1-REE-SX672-CJ1-REE-SX675-CJ1-R
PNP
models
Connector
models
EE-SX670P
EE-SX670R
EE-SX470P
EE-SX671P
EE-SX671R
EE-SX471P
EE-SX672P
EE-SX672R
EE-SX472P
EE-SX675P
Pre-wired
models
EE-SX670P-WREE-SX671P-WREE-SX672P-WREE-SX675P-WR
Models with
connectors
EE-SX670P-CJ1-REE-SX671P-CJ1-REE-SX672P-CJ1-REE-SX675P-CJ1-R
Sensing distance5 mm (slot width)
Sensing objectOpaque: 2 × 0.8 mm min.
Differential distance0.025 mm
Light sourceGaAs infrared LED with a peak wavelength of 940 nm
Indicator *1Light indicator (red) (turns ON when light is interrupted for models with A or R suffix)
Supply voltage5 to 24 VDC ±10%, ripple (p-p): 10% max.
Current consumption35 mA max. (NPN models), 30 mA max. (PNP models)
Control outputNPN open collector:
5 to 24 VDC, 100 mA max.
100 mA load current with a residual voltage of 0.8 V max.
40 mA load current with a residual voltage of 0.4 V max.
OFF current: 0.5 mA max.
PNP open collector:
5 to 24 VDC, 50 mA max.
50 mA load current with a residual voltage of 1.3 V max.
OFF current: 0.5 mA max.
Response frequency *21 kHz min. (3 kHz average)
Ambient illumination1,000 lx max. with fluorescent light on the surface of the receiver.
Ambient temperature rangeOperating: - 25 to +55 °C, Storage: - 30 to +80 °C (with no icing or condensation)
Ambient humidity rangeOperating: 5% to 85%, Storage: 5% to 95% (with no icing or condensation)
Vibration resistanceDestruction: 20 to 2,000 H z (peak acceleration: 100 m/s2)
1.5-mm double amplitude for 2 h (4-min periods) each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC60529 IP50
Connecting methodConnector Models (direct soldering possible), Pre-wired Models (Standard cable length: 1 m),
Models with Connectors (Standard cable length: 0.1 m)
WeightConnector
models
Approx. 3.1 gApprox. 3 gApprox. 2.4 gApprox. 2.7 g
Pre-wired
models
Approx. 18.9 gApprox. 17.3 gApprox. 17.8 gApprox. 18.3 g
Models with
connectors
Approx. 6.3 gApprox. 4.7 gApprox. 5.2 gApprox. 5.7 g
MaterialCasePolybutylene phthalate (PBT)
CoverPolycarbonate
Emitter/
receiver
TypeClose-mountingF-shapedR-shaped
NPN
models
Connector
models
EE-SX673
EE-SX673A
EE-SX473
EE-SX674
EE-SX674A
EE-SX474
EE-SX676EE-SX677
Pre-wired
models
EE-SX673-WREE-SX674-WREE-SX676-WREE-SX677-WR
Models with
connectors
EE-SX673-CJ1-REE-SX674-CJ1-REE-SX676-CJ1-REE-SX677-CJ1-R
PNP
models
Connector
models
EE-SX673P
EE-SX673R
EE-SX473P
EE-SX674P
EE-SX674R
EE-SX474P
EE-SX676PEE-SX677P
Pre-wired
models
EE-SX673P-WREE-SX674P-WREE-SX676P-WREE-SX677P-WR
Models with
connectors
EE-SX673P-CJ1-REE-SX674P-CJ1-REE-SX676P-CJ1-REE-SX677P-CJ1-R
Sensing distance5 mm (slot width)
Sensing objectOpaque: 2 × 0.8 mm min.
Differential distance0.025 mm
Light sourceGaAs infrared LED with a peak wavelength of 940 nm
Indicator *1Light indicator (red) (turns ON when light is interrupted for models with A or R suffix)
Supply voltage5 to 24 VDC ±10%, ripple (p-p): 10% max.
Current consumption35 mA max. (NPN models), 30 mA max. (PNP models)
Control outputNPN open collector:
5 to 24 VDC, 100 mA max.
100 mA load current with a residual voltage of 0.8 V max.
40 mA load current with a residual voltage of 0.4 V max.
OFF current: 0.5 mA max.
PNP open collector:
5 to 24 VDC, 50 mA max.
50 mA load current with a residual voltage of 1.3 V max.
OFF current: 0.5 mA max.
Response frequency *21 kHz min. (3 kHz average)
Ambient illumination1,000 lx max. with fluorescent light on the surface of the receiver.
Ambient temperature rangeOperating: - 25 to +55 °C, Storage: - 30 to +80 °C (with no icing or condensation)
Ambient humidity rangeOperating: 5% to 85%, Storage: 5% to 95% (with no icing or condensation)
Vibration resistanceDestruction: 20 to 2,000 H z (peak acceleration: 100 m/s2)
1.5-mm double amplitude for 2 h (4-min periods) each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC60529 IP50
Connecting methodConnector Models (direct soldering possible), Pre-wired Models (Standard cable length: 1 m),
Models with Connectors (Standard cable length: 0.1 m)
WeightConnector
models
Approx. 2.3 gApprox. 3 gApprox. 2.2 gApprox. 2.2 g
Pre-wired
models
Approx. 16.8 gApprox. 17.1 gApprox. 16.9 gApprox. 16.9 g
Models with
connectors
Approx. 4.2 gApprox. 4.5 gApprox. 4.3 gApprox. 4.3 g
MaterialCasePolybutylene phthalate (PBT)
CoverPolycarbonate
Emitter/
receiver

*1.The indicator is a GaP red LED (peak wavelength: 690 nm).

*2.The response frequency was measured by detecting the rotating disk shown at the right.

EE-SX47/67_Spec1

Connector for the EE-SX67 with Junction Connector

ProductConnector with Robot Cable
ModelEE-1016-R-1
Appearance
Contact resistance25 mΩ max. (at 10 mA DC and 20 mV max.)
Insertion strength20 N max.
Surplus strength
(housing holding strength)
15 N min.
Cable length2 m
Ambient temperature range-25 to +85 ° C
MaterialsHousingNylon
ContactPhosphor bronze

Caution: In the interenst of product improvement, specifications are subject to change without notice.