![]()
Global
These are navigation links to move inside this page.
Slot-type Photomicrosensor with connector or pre-wired models (Non-modulated)
Photomicrosensor with 50- to 100-mA direct switching capacity for built-in application.
![]()
Quick links to 'EE-SX47 / 67' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
Connector
| Appea- rance | Sensing method | Connecting method | Sensing distance | Output configuration | Indicator mode | Model | |
| NPN output | PNP output | ||||||
Standard ![]() | Through- beam type (with slot) | Connector (4 poles) | 5 mm (slot width) (Infrared light) | Dark-ON/ Light-ON (selectable) *3 | Incident light | EE-SX670 | EE-SX670P |
| No incident light | EE-SX670A | EE-SX670R | |||||
| Light-ON | Incident light | EE-SX470 | EE-SX470P | ||||
L-shaped ![]() | Dark-ON/ Light-ON (selectable) *3 | Incident light | EE-SX671 | EE-SX671P | |||
| No incident light | EE-SX671A | EE-SX671R | |||||
| Light-ON | Incident light | EE-SX471 | EE-SX471P | ||||
| T-shaped, slot center 7 mm ![]() | Dark-ON/ Light-ON (selectable) *3 | Incident light | EE-SX672 | EE-SX672P | |||
| No incident light | EE-SX672A | EE-SX672R | |||||
| Light-ON | Incident light | EE-SX472 | EE-SX472P | ||||
| Close- mounting ![]() | Dark-ON/ Light-ON (selectable) *3 | Incident light | EE-SX673 | EE-SX673P | |||
| No incident light | EE-SX673A | EE-SX673R | |||||
| Light-ON | Incident light | EE-SX473 | EE-SX473P | ||||
| Close- mounting ![]() | Dark-ON/ Light-ON (selectable) *3 | Incident light | EE-SX674 | EE-SX674P | |||
| No incident light | EE-SX674A | EE-SX674R | |||||
| Light-ON | Incident light | EE-SX474 | EE-SX474P | ||||
| T-shaped, slot center 10 mm ![]() | Dark-ON/ Light-ON (selectable) *3 | Incident light | EE-SX675 | EE-SX675P | |||
F-shaped ![]() | Dark-ON/ Light-ON (selectable) *3 | Incident light | EE-SX676 | EE-SX676P | |||
R-shaped ![]() | Dark-ON/ Light-ON (selectable) *3 | Incident light | EE-SX677 | EE-SX677P | |||
*3.Dark-ON when the L terminal of the connector is opened, and light-ON when the L terminal and positive (+) terminal are connected. Do not connect the L terminal to 0 V when using dark-ON operation. When using light-ON, it is useful to select the connector EE-1001-1. The L terminal and positive (+) terminal of this connector are connected in advance.
Pre-wired Models, Models with Connectors
| Appearance | Sensing method | Sensing distance | Output configura- tion | Indicator mode | Connecting method | Model | |
| NPN output | PNP output | ||||||
Standard ![]() | Through- beam type (with slot) | 5 mm (slot width) (Infrared light) | Dark-ON/ Light-ON (selectable) * | Incident light | Pre-wired Models (1m) | EE-SX670-WR 1M | EE-SX670P-WR 1M |
| Models with connectors (0.1m) | EE-SX670-C1J-R 0.1M | EE-SX670P-C1J-R 0.1M | |||||
L-shaped ![]() | Pre-wired Models (1m) | EE-SX671-WR 1M | EE-SX671P-WR 1M | ||||
| Models with connectors (0.1m) | EE-SX671-C1J-R 0.1M | EE-SX671P-C1J-R 0.1M | |||||
| T-shaped, slot center 7 mm ![]() | Pre-wired Models (1m) | EE-SX672-WR 1M | EE-SX672P-WR 1M | ||||
| Models with connectors (0.1m) | EE-SX672-C1J-R 0.1M | EE-SX672P-C1J-R 0.1M | |||||
| Close- mounting ![]() | Pre-wired Models (1m) | EE-SX673-WR 1M | EE-SX673P-WR 1M | ||||
| Models with connectors (0.1m) | EE-SX673-C1J-R 0.1M | EE-SX673P-C1J-R 0.1M | |||||
| Close- mounting ![]() | Pre-wired Models (1m) | EE-SX674-WR 1M | EE-SX674P-WR 1M | ||||
| Models with connectors (0.1m) | EE-SX674-C1J-R 0.1M | EE-SX674P-C1J-R 0.1M | |||||
| T-shaped, slot center 10 mm ![]() | Pre-wired Models (1m) | EE-SX675-WR 1M | EE-SX675P-WR 1M | ||||
| Models with connectors (0.1m) | EE-SX675-C1J-R 0.1M | EE-SX675P-C1J-R 0.1M | |||||
F-shaped ![]() | Pre-wired Models (1m) | EE-SX676-WR 1M | EE-SX676P-WR 1M | ||||
| Models with connectors (0.1m) | EE-SX676-C1J-R 0.1M | EE-SX676P-C1J-R 0.1M | |||||
R-shaped ![]() | Pre-wired Models (1m) | EE-SX677-WR 1M | EE-SX677P-WR 1M | ||||
| Models with connectors (0.1m) | EE-SX677-C1J-R 0.1M | EE-SX677P-C1J-R 0.1M | |||||
*Dark-ON operation can be used when the L terminal is left unconnected or Light-ON operation can be used when the L terminal and positive (+) terminal are connected to each other. Do not connect the L terminal to 0 V when using dark-ON operation.
Accessories (Order Separately) Connector Models
| Type | Cable length | Model | Remarks | |
| Connector | EE-1001 | |||
| EE-1001-1 | L terminal and positive (+) terminal are already short-circuited. | |||
| EE-1009 | ||||
| Connector | Connector with Cable | 1 m | EE-1006 | |
| EE-1010 | ||||
| 2 m | EE-1006 | |||
| EE-1010 | ||||
| Connector with Robot Cable | 1 m | EE-1010-R | ||
| 2 m | EE-1010-R | |||
| Connector Hold-down Clip | EE-1006A | For EE-1006 only. | ||
Accessories (Order Separately) Models with Connectors
| Type | Cable length | Model | Remarks |
| Connector with Robot Cable | 2 m | EE-1016-R-1 | For EE-SX67[]-C1J-R only. |