![]()
Global
These are navigation links to move inside this page.
Slot-type Photomicrosensor with connector or pre-wired models (Non-modulated)
Photomicrosensor with 50- to 100-mA direct switching capacity for built-in application.
![]()
Quick links to 'EE-SX47 / 67' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Series includes models that enable switching between dark-ON and light-ON operation.
Response frequency as high as 1 kHz.
Easy operation monitoring with bright light indicator.
Wide operating voltage range: 5 to 24 VDC
Models in which the light indicator turns ON for dark-ON operation are also available.
A wide range of variations in eight different shapes.
Flexible robot cable is provided as a standard feature. *2
*1.Pre-wired Models are available only in the EE-SX67 Series.
*2.Only for Pre-wired Models and Pre-wired Connector Models.