![]()
Global
These are navigation links to move inside this page.
Area Scanner
Discrimination of a wide range of shapes makes this Scanner ideal for a variety of applications, such as sorting, inspection, and motion control.
![]()
Quick links to 'F3ZN' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Sensor
| Appearance | Operating range | Beam gap | Number of beams | Protective height | Model | |
| PNP output | NPN output | |||||
![]() | ![]() | 9 mm | 21 to 125 (See *1.) | 180 to 1,116 mm | F3ZN-S[][][][]P09 | F3ZN-S[][][][]N09 |
![]() | 15 mm | 13 to 120 | 180 to 1,785 mm | F3ZN-S[][][][]P15 | F3ZN-S[][][][]N15 | |
| 30 mm | 7 to 60 | 180 to 1,770 mm | F3ZN-S[][][][]P30 | F3ZN-S[][][][]N30 | ||
| 60 mm | 4 to 30 | 240 to 1,740 mm | F3ZN-S[][][][]P60 | F3ZN-S[][][][]N60 | ||
*1. Models with a 9-mm beam gap can only be produced for an odd number of beams.
*2. For details on model numbers, refer to Recommended Area Scanner Models.
Controller
| Appearance | Output | Model |
![]() | PNP | F3ZP-M1P-FLK |
| NPN | F3ZP-M1N-FLK |
Accessories (Optional)
Double-ended Connector Cable (Set of 2 for Emitter and Receiver)
| Appearance | Cable length | Specification | Model | Application |
![]() | 0.2 m | M12 connector (8 pins) | F39-JCR2B | Series connection or connection to the F3ZP-M1[]-FLK |
| 3 m | F39-JC3B | |||
| 7 m | F39-JC7B | Connection to the F3ZP-M1[]-FLK | ||
| 10m | F39-JC10B | |||
| 15m | F39-JC15B |
Area Scanner Function Setting Support Software (AScan)
| Appearance | OS | Model |
![]() | Consult your OMRON representative. | (English version) F3ZP-CD100-E |
| (Japanese version) F3ZP-CD100 |
Spatter Protection Cover
A Spatter Protection Cover, the F39-HN, is also available. Consult your OMRON representative for details.
Recommended Area Scanner Models
F3ZN-S[][][][]N(P)09 and F3ZN-S[][][][]N(P)09-01
(Beam gap: 9 mm)
| Model | Protective height | Number of beams |
| F3ZN-S0180N(P)09(-01) | 180 mm | 21 |
| F3ZN-S0288N(P)09(-01) | 288 mm | 33 |
| F3ZN-S0432N(P)09(-01) | 432 mm | 49 |
| F3ZN-S0576N(P)09(-01) | 576 mm | 65 |
| F3ZN-S0720N(P)09(-01) | 720 mm | 81 |
| F3ZN-S0864N(P)09(-01) | 864 mm | 97 |
| F3ZN-S1008N(P)09(-01) | 1,008 mm | 113 |
| F3ZN-S1116N(P)09(-01) | 1,116 mm | 125 |
F3ZN-S[][][][]N(P)15 and F3ZN-S[][][][]N(P)15-01
(Beam gap: 15 mm)
| Model | Protective height | Number of beams |
| F3ZN-S0180N(P)15(-01) | 180 mm | 13 |
| F3ZN-S0390N(P)15(-01) | 390 mm | 27 |
| F3ZN-S0510N(P)15(-01) | 510 mm | 35 |
| F3ZN-S0630N(P)15(-01) | 630 mm | 43 |
| F3ZN-S0750N(P)15(-01) | 750 mm | 51 |
| F3ZN-S0870N(P)15(-01) | 870 mm | 59 |
| F3ZN-S0990N(P)15(-01) | 990 mm | 67 |
| F3ZN-S1110N(P)15(-01) | 1,110 mm | 75 |
| F3ZN-S1230N(P)15(-01) | 1,230 mm | 83 |
| F3ZN-S1350N(P)15(-01) | 1,350 mm | 91 |
| F3ZN-S1470N(P)15(-01) | 1,470 mm | 99 |
| F3ZN-S1590N(P)15(-01) | 1,590 mm | 107 |
| F3ZN-S1710N(P)15(-01) | 1,710 mm | 115 |
| F3ZN-S1785N(P)15(-01) | 1,785 mm | 120 |
Connector Type
| No extra figures at end of model number | -01 at end of model number |
![]() | ![]() |
F3ZN-S[][][][]N(P)30 and F3ZN-S[][][][]N(P)30-01
(Beam gap: 30 mm)
| Appearance | Protective height | Number of beams |
| F3ZN-S0180N(P)30(-01) | 180 mm | 7 |
| F3ZN-S0270N(P)30(-01) | 270 mm | 10 |
| F3ZN-S0390N(P)30(-01) | 390 mm | 14 |
| F3ZN-S0510N(P)30(-01) | 510 mm | 18 |
| F3ZN-S0630N(P)30(-01) | 630 mm | 22 |
| F3ZN-S0750N(P)30(-01) | 750 mm | 26 |
| F3ZN-S0870N(P)30(-01) | 870 mm | 30 |
| F3ZN-S0990N(P)30(-01) | 990 mm | 34 |
| F3ZN-S1110N(P)30(-01) | 1,110 mm | 38 |
| F3ZN-S1230N(P)30(-01) | 1,230 mm | 42 |
| F3ZN-S1350N(P)30(-01) | 1,350 mm | 46 |
| F3ZN-S1470N(P)30(-01) | 1,470 mm | 50 |
| F3ZN-S1590N(P)30(-01) | 1,590 mm | 54 |
| F3ZN-S1710N(P)30(-01) | 1,710 mm | 58 |
| F3ZN-S1770N(P)30(-01) | 1,770 mm | 60 |
F3ZN-S[][][][]N(P)60 and F3ZN-S[][][][]N(P)60-01
(Beam gap: 60 mm)
| Appearance | Protective height | Number of beams |
| F3ZN-S0240N(P)60(-01) | 240 mm | 5 |
| F3ZN-S0300N(P)60(-01) | 300 mm | 6 |
| F3ZN-S0420N(P)60(-01) | 420 mm | 8 |
| F3ZN-S0540N(P)60(-01) | 540 mm | 10 |
| F3ZN-S0660N(P)60(-01) | 660 mm | 12 |
| F3ZN-S0780N(P)60(-01) | 780 mm | 14 |
| F3ZN-S0900N(P)60(-01) | 900 mm | 16 |
| F3ZN-S1020N(P)60(-01) | 1,020 mm | 18 |
| F3ZN-S1140N(P)60(-01) | 1,140 mm | 20 |
| F3ZN-S1260N(P)60(-01) | 1,260 mm | 22 |
| F3ZN-S1380N(P)60(-01) | 1,380 mm | 24 |
| F3ZN-S1500N(P)60(-01) | 1,500 mm | 26 |
| F3ZN-S1620N(P)60(-01) | 1,620 mm | 28 |
| F3ZN-S1740N(P)60(-01) | 1,740 mm | 30 |
Customized Connectors
The types of connectors shown in the following table can also be produced
| -02 at end of model number | -03 at end of model number | -04 at end of model number | -05 at end of model number |
![]() | ![]() | ![]() | ![]() |