Page top

Lead Contents

Picking Sensor

F3W-D

F3W-D

Compact, Resistant to Mutual Interference, and Ideal for Picking a Variety of Parts

Primary Contents



Sensing Distance of 3 m

Selectable Display Mode: All Lighting, All Flashing, Elevator-like Lighting, Accordion-like Lighting

Six picking indicators provide very clear displays.

Selectable display speed (slow/fast)

F3W-D_Features1

External Picking Indicators Can Be Connected

An external indicator can be directly connected to the Picking Sensor and mounted in an easy-to-see location.

F3W-D_Features2

Models with Direct UNI-WIRE Connection Enable Simplification of the Picking System Wiring

Up to 64 Picking Sensors can be connected to a single UNI-WIRE Interface Unit.

F3W-D_Features3