![]()
Global
These are navigation links to move inside this page.
Photoelectric Sensor with Built-in Amplifier (Ultracompact and Thin Type)
New Retro-reflective Sensors Added to the Series. Further Contributions to Equipment Downsizing.
![]()
Quick links to 'E3T' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
E3T-SR4[]: Retro-reflective Sensor with Enhanced Compactness and High Performance
Perform detection from a small hole.
With a coaxial optical system, the lens diameter is only 2 mm.
Sufficient incident light is obtained even through a small hole.
The Coaxial Retro-reflective Sensor can be used for reliable application with positioning.
Improved Stability of Short-distance Detection
A detection distance as short as 10 mm can be used with a Tape Reflector.
Detection is stable through a hole whether the distance is 10 mm or 100 mm (except in combination with the E39-R4).
E3T-FL1[]/-FL2[]: The Slimmest BGS (Background Suppression) Reflective Photoelectric Sensors in the World
Ultra slim at 3.5 mm and black/white error of only 15%.
For example, the E3T-FL1[] can stably detect a black object at 12 mm without being affected by a white background at 20 mm.
OMRON provides BGS performance sharper than the previous Convergent-reflective Sensors.
Dramatic Improvement in Black/White Error