Page top

Lead Contents

Compact Photoelectric Sensor with Built-in Amplifier

E3Z

E3Z

The New Standard for Compact, Long-range Photoelectric Sensors Conserves Energy and Natural Resources, One Million Sold Yearly

Primary Contents


Sensing methodThrough-beamRetro-reflective
with MSR function
ModelNPN
out-
put
Pre-wiredE3Z-T61E3Z-T62E3Z-T61AE3Z-R61
Connector
(M8)
E3Z-T66E3Z-T67E3Z-T66AE3Z-R66
PNP
out-
put
Pre-wiredE3Z-T81E3Z-T82E3Z-T81AE3Z-R81
Connector
(M8)
E3Z-T86E3Z-T87E3Z-T86AE3Z-R86
Sensing distance15 m30 m10 m4 m (100 mm) *1 (when using E39-R1S)
3 m (100 mm) *1 (when using E39-R1)
Spot diameter (typical)---
Standard sensing objectOpaque: 12-mm dia. min.Opaque: 75-mm dia. min.
Minimum detectable
object (typical)
---
Differential travel---
Directional angleBoth emitter and receiver: 3 to 15°2 to 10°
Light source (wavelength)Infrared LED (870 nm)Red LED (660 nm)Red LED (660 nm)
Power supply voltage12 to 24 VDC±10%, ripple (p-p): 10% max.
Current consumption35 mA max. (Emitter: 15 mA max.,
Receiver: 20 mA max.)
30 mA max.
Control outputLoad power supply voltage: 26.4 VDC max., Load current: 100 mA max.
Residual voltage:
Load current of less than 10 mA: 1 V max.
Load current of 10 to 100 mA: 2 V max.
Open collector output (NPN/PNP depending on model)
Light-ON/Dark-ON selectable
Protection circuitsReversed power supply polarity protection, Output short-circuit protection, and Reversed output polarity protectionReversed power supply polarity protection, Output short-circuit protection, Mutual interference prevention, and Reversed output polarity protection
Response timeOperate or reset:
1 ms max.
Operate or reset:
2 ms max.
Operate or reset: 1 ms max.
Sensitivity adjustmentOne-turn adjuster
Ambient illumination
(Receiver side)
Incandescent lamp: 3,000 lx max.
Sunlight: 10,000 lx max.
Ambient temperature
range
Operating: -25 to 55°C, Some connector models: -40°C to 55°C *2 (with no icing or condensation)
Ambient humidity rangeOperating: 35% to 85%, Storage: 35% to 95% (with no condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1,000 VAC, 50/60 Hz for 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y, and Z directions
Degree of protectionIEC, IP67
Connection methodPre-wired cable (standard length: 2 m and 0.5 m), Connector (M8)
IndicatorOperation indicator (orange)
Stability indicator (green)
Emitter has power indicator (orange) only.
Weight
(packed
state)
Pre-wired
cable (2 m)
Approx. 120 gApprox. 65 g
ConnectorApprox. 30 gApprox. 20 g
MaterialCasePBT (polybutylene terephthalate)
LensModified polyarylateMethacrylic resin
AccessoriesInstruction manual (Neither Reflectors nor Mounting Brackets are provided with any of the above models.)
Sensing methodDiffuse-reflectiveDiffuse-reflective
(Narrow-beam Models)
ModelNPN
out-
put
Pre-wiredE3Z-D61E3Z-D62E3Z-L61
Connector
(M8)
E3Z-D66E3Z-D67E3Z-L66
PNP
out-
put
Pre-wiredE3Z-D81E3Z-D82E3Z-L81
Connector
(M8)
E3Z-D86E3Z-D87E3Z-L86
Sensing distanceWhite paper
(100 × 100 mm): 100 mm
White paper
(300 × 300 mm): 1 m
90 + 30 mm
(white paper, 100 x 100 mm)
Spot diameter (typical)---(2.5 dia. and sensing distance of 90 mm)
Standard sensing object---
Minimum detectable
object (typical)
---0.1 mm (copper wire)
Differential travel20% max. of setting distanceRefer to Data Sheet.
Directional angle---
Light source (wavelength)Infrared LED (860 nm)Red LED (650 nm)
Power supply voltage12 to 24 VDC±10%, ripple (p-p): 10% max.
Current consumption30 mA max.
Control outputLoad power supply voltage: 26.4 VDC max., Load current: 100 mA max.
Residual voltage:
Load current of less than 10 mA: 1 V max.
Load current of 10 to 100 mA: 2 V max.
Open collector output (NPN/PNP depending on model)
Light-ON/Dark-ON selectable
Protection circuitsReversed power supply polarity protection, Output short-circuit protection, Mutual interference prevention, and Reversed output polarity protection
Response timeOperate or reset: 1 ms max.
Sensitivity adjustmentOne-turn adjuster
Ambient illumination
(Receiver side)
Incandescent lamp: 3,000 lx max.
Sunlight: 10,000 lx max.
Ambient temperature
range
Operating: -25 to 55°C, Some connector models: -40°C to 55°C * 2 (with no icing or condensation)
Ambient humidity rangeOperating: 35% to 85%, Storage: 35% to 95% (with no condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1,000 VAC, 50/60 Hz for 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y, and Z directions
Degree of protectionIEC, IP67
Connection methodPre-wired cable (standard length: 2 m and 0.5 m), Connector (M8)
IndicatorOperation indicator (orange)
Stability indicator (green)
Emitter has power indicator (orange) only.
Weight
(packed
state)
Pre-wired
cable (2 m)
Approx. 65 g
ConnectorApprox. 20 g
MaterialCasePBT (polybutylene terephthalate)
LensModified polyarylate
AccessoriesInstruction manual (Neither Reflectors nor Mounting Brackets are provided with any of the above models.)

*1.Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

*2The ambient temperature range during operation for connector models depends on the model. For the E3Z-T66/T86/R66/R86, the range is −40°C to 55°C. For the E3Z-D66/D86/D67/D87, the range is −30°C to 55°C. For other connector models, the range is −25°C to −55°C.
The sensing distance for Retro-reflective Models (E3Z-R66/R86) between −40°C to −25°C, however, will be as follows (not the values in the table): With E39-R1S: 3 m (100 mm), With E39-R1: 2 m (100 mm).
Also, use the XS3F-M42[]-4[][]-L Sensor I/O Connector (PUR cable) for applications between −25°C to −40°C.

The E3Z-T[]2-G0 is equipped with an emission stop function. Ratings and specifications of this function are given in the following table.

ItemSensing method
Output and Modes
Through-beam models, NPN output: E3Z-T62/T67-G0, PNP output: E3Z-T82/T87-G0
Emission
stop
function
InputNPN models
Emission OFF: Short-circuit to 0 V or 1.5 V max. (Outflow current 1 mA max.),
Emission ON: Disconnected (Leakage current 0.1 mA max.)
PNP models
Emission OFF: Short-circuit to +DC (Power supply plus side) or +DC-1.5 V max. (Inlet current 3 mA max.),
Emission ON: Disconnected (Leakage current 0.1 mA max.)
Response timeOperate or reset: 0.5 ms max.

Oil-resistant

Sensing methodThrough-beamRetro-reflectiveDiffuse-reflective
ModelNPN
out-
put
Pre-wired
Models
E3Z-T61KE3Z-R61KE3Z-D61KE3Z-D62K
M8 Pre-wired
connector
E3Z-T61K-M3JE3Z-R61K-M3JE3Z-D61K-M3JE3Z-D62K-M3J
PNP
out-
put
Pre-wired
Models
E3Z-T81KE3Z-R81KE3Z-D81KE3Z-D82K
M8 Pre-wired
connector
E3Z-T81K-M3JE3Z-R81K-M3JE3Z-D81K-M3JE3Z-D82K-M3J
Sensing distance15 m3 m (150 mm) *
(when using E39-R1S)
2 m (100 mm) *
(when using E39-R1)
100 mm
(white paper:
100 × 100 mm)
1 m
(white paper:
300 × 300 mm)
Spot diameter---
Standard sensing objectOpaque: 12-mm dia. min.Opaque: 75-mm dia. min.---
Minimum detectable object---
Differential travel---20% max. of setting distance
Directional angleBoth emitter and
receiver: 3 to 15 °
2 to 10 °---
Light source (wavelength)Infrared LED (870 nm)Red LED (660 nm)Infrared LED (860 nm)
Power supply voltage12 to 24 VDC ± 10%, ripple (p-p): 10% max.
Current consumption35 mA max. (Emitter:
15 mA max., Receiver:
20 mA max.)
30 mA max.
Control outputLoad power supply voltage: 26.4 VDC max., Load current: 100 mA max.
Residual voltage:
Load current of less than 10 mA: 1 V max.
Load current of 10 to 100 mA: 2 V max.
Open collector output (NPN/PNP depending on model)
Light-ON/Dark-ON selectable
Protection circuitsReversed power supply
polarity protection,
Output short-circuit
protection, and
Reversed output
polarity protection
Reversed power supply polarity protection, Output
short-circuit protection, Mutual interference prevention,
and Reversed output polarity protection
Response timeOperate or reset: 1 ms max.
Sensitivity adjustmentOne-turn adjuster
Ambient illumination
(Receiver side)
Incandescent lamp: 3,000 lx max.
Sunlight: 10,000 lx max.
Ambient temperature rangeOperating: - 25 to 55 ° C, Storage: - 40 to 70 ° C (with no icing or condensation)
Ambient humidity rangeOperating: 35% to 85%, Storage: 35% to 95% (with no condensation)
Insulation resistance20 M Ω min. at 500 VDC
Dielectric strength1,000 VAC, 50/60 Hz for 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y, and Z directions
Degree of protectionIP67 (IEC), Oil resistant models: IP67 (IEC) (in-house standards: oilproof),
excluding cables and connectors
Connection methodPre-wired cable (standard length: 2 m), M8 Pre-wired Connector
IndicatorOperation indicator (orange)
Stability indicator (green)
Emitter has power indicator (orange) only.
Weight
(packed
state)
Pre-wired cable
(2 m)
Approx. 120 gApprox. 65 g
Connector
(M8, 4 pins)
Approx. 50 gApprox. 30 g
MaterialCasePBT (polybutylene terephthalate)
LensModified polyarylateMethacrylic resinModified polyarylate
AccessoriesInstruction manual (Neither Reflectors nor Mounting Brackets are provided with any
of the above models.)

*Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

Caution: In the interenst of product improvement, specifications are subject to change without notice.