![]()
Global
These are navigation links to move inside this page.
Compact Photoelectric Sensor with Built-in Amplifier
The New Standard for Compact, Long-range Photoelectric Sensors Conserves Energy and Natural Resources, One Million Sold Yearly
![]()
Quick links to 'E3Z' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 50 of 68
| Model Number | Description |
|---|---|
| E3Z-D61 0.5M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 5 to 100mm , NPN Transistor Output |
| E3Z-D61 2M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 5 to 100mm , NPN Transistor Output |
| E3Z-D61 5M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 5 to 100mm , NPN Transistor Output |
| E3Z-D61K 2M | Diffuse-Reflective Type (Oil-Resistant Model) , Pre-Wired Type , Sensing Distance 5 to 100mm , NPN Transistor Output |
| E3Z-D61K-M3J 0.3M | Diffuse-Reflective Type (Oil-Resistant Model) , Pre-Wired M8 Connector Type , Sensing Distance 0 to 100mm , NPN Transistor Output |
| E3Z-D62 0.5M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 1m , NPN Transistor Output |
| E3Z-D62 2M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 1m , NPN Transistor Output |
| E3Z-D62 5M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 1m , NPN Transistor Output |
| E3Z-D62K 2M | Diffuse-Reflective Type (Oil-Resistant Model) , Pre-Wired Type , Sensing Distance 1m , NPN Transistor Output |
| E3Z-D62K-M3J 0.3M | Diffuse-Reflective Type (Oil-Resistant Model) , Pre-Wired M8 Connector Type , Sensing Distance 0 to 1m , NPN Transistor Output |
| E3Z-D66 | Diffuse-Reflective Type , Connector Type , Sensing Distance 5 to 100mm , NPN Transistor Output |
| E3Z-D67 | Diffuse-Reflective Type , Connector Type , Sensing Distance 1m , NPN Transistor Output |
| E3Z-D81 0.5M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 5 to 100mm , PNP Transistor Output |
| E3Z-D81 2M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 5 to 100mm , PNP Transistor Output |
| E3Z-D81 5M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 5 to 100mm , PNP Transistor Output |
| E3Z-D81K 2M | Diffuse-Reflective Type (Oil-Resistant Model) , Pre-Wired Type , Sensing Distance 5 to 100mm , PNP Transistor Output |
| E3Z-D81K-M3J 0.3M | Diffuse-Reflective Type (Oil-Resistant Model) , Pre-Wired M8 Type , Sensing Distance 0 to 100mm , PNP Transistor Output |
| E3Z-D82 0.5M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 1m , PNP Transistor Output |
| E3Z-D82 2M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 1m , PNP Transistor Output |
| E3Z-D82 5M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 1m , PNP Transistor Output |
| E3Z-D82K 2M | Diffuse-Reflective Type (Oil-Resistant Model) , Pre-Wired Type , Sensing Distance 1m , PNP Transistor Output |
| E3Z-D82K-M3J 0.3M | Diffuse-Reflective Type (Oil-Resistant Model) , Pre-Wired M8 Type , Sensing Distance 0 to 1m , PNP Transistor Output |
| E3Z-D86 | Diffuse-Reflective Type , Connector Type , Sensing Distance 5 to 100mm , PNP Transistor Output |
| E3Z-D87 | Diffuse-Reflective Type , Connector Type , Sensing Distance 1m , PNP Transistor Output |
| E3Z-R61 0.5M | Retroreflective Type , Pre-Wired Type , Sensing Distance 4m , NPN Transistor Output |
| E3Z-R61 2M | Retroreflective Type , Pre-Wired Type , Sensing Distance 4m , NPN Transistor Output |
| E3Z-R61 5M | Retroreflective Type , Pre-Wired Type , Sensing Distance 4m , NPN Transistor Output |
| E3Z-R61K 2M | Retroreflective Type , Pre-Wired Type , Sensing Distance 0.1 to 3m , NPN Transistor Output |
| E3Z-R61K-M3J 0.3M | Retroreflective Type , Pre-Wired M8 Connector Type , Sensing Distance 0.1 to 3m , NPN Transistor Output |
| E3Z-R66 | Retroreflective Type , Connector Type , Sensing Distance 4m , NPN Transistor Output |
| E3Z-R81 0.5M | Retroreflective Type , Pre-Wired Type , Sensing Distance 4m , PNP Transistor Output |
| E3Z-R81 2M | Retroreflective Type , Pre-Wired Type , Sensing Distance 4m , PNP Transistor Output |
| E3Z-R81 5M | Retroreflective Type , Pre-Wired Type , Sensing Distance 4m , PNP Transistor Output |
| E3Z-R81K 2M | Retroreflective Type (Oil-Resistant Model) , Pre-Wired M8 Connector Type , Sensing Distance 0.1 to 3m , PNP Transistor Output |
| E3Z-R81K-M3J 0.3M | Retroreflective Type (Oil-Resistant Model) , Pre-Wired M8 Connector Type , Sensing Distance 0.1 to 3m , PNP Transistor Output |
| E3Z-R86 | Retroreflective Type , Connector Type , Sensing Distance 4m , PNP Transistor Output |
| E3Z-T61 0.5M | Through-Beam Type , Pre-Wired Type , Sensing Distance 15m , NPN Transistor Output |
| E3Z-T61 2M | Through-Beam Type , Pre-Wired Type , Sensing Distance 15m , NPN Transistor Output |
| E3Z-T61 5M | Through-Beam Type , Pre-Wired Type , Sensing Distance 15m , NPN Transistor Output |
| E3Z-T61A 0.5M | Through-Beam Type , Pre-Wired Type , Sensing Distance 10m , NPN Transistor Output |
| E3Z-T61A 2M | Through-Beam Type , Pre-Wired Type , Sensing Distance 10m , NPN Transistor Output |
| E3Z-T61A 5M | Through-Beam Type , Pre-Wired Type , Sensing Distance 10m , NPN Transistor Output |
| E3Z-T61AK 2M | Through-Beam Type , Pre-Wired Type , Sensing Distance 0 to 10m , NPN Transistor Output |
| E3Z-T61K 2M | Through-Beam Type (Oil-Resistant Model) , Pre-Wired Type , Sensing Distance 15m |
| E3Z-T61K-M1J 0.3M | Through-Beam Type (Oil-Resistant Model) , Pre-Wired M12 Connector Type , Sensing Distance 0 to 15m , NPN Transistor Output |
| E3Z-T61K-M3J 0.3M | Through-Beam Type (Oil-Resistant Model) , Pre-Wired M8 Connector Type , Sensing Distance 0 to 15m , NPN Transistor Output |
| E3Z-T62 0.5M | Through-Beam Type , Pre-Wired Type , Sensing Distance 30m , NPN Transistor Output |
| E3Z-T62 2M | Through-Beam Type , Pre-Wired Type , Sensing Distance 30m , NPN Transistor Output |
| E3Z-T62-G0 0.5M | Through-Beam Type , Pre-Wired Type , Sensing Distance 30m , NPN Transistor Output , With Emission Stop Feature |
| E3Z-T62-G0 2M | Through-Beam Type , Pre-Wired Type , Sensing Distance 30m , NPN Transistor Output , With Emission Stop Feature |
Items 1 to 50 of 68
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.