Page top

Lead Contents

Compact Photoelectric Sensor with Built-in Amplifier

E3Z

E3Z

The New Standard for Compact, Long-range Photoelectric Sensors Conserves Energy and Natural Resources, One Million Sold Yearly

Primary Contents



Sensors

Sensing
method
AppearanceConnection methodSensing distanceModel
NPN outputPNP output
Through-beam
(Emitter +
Receiver) *3
Pre-wired (2 m)15 m (Infrared light)E3Z-T61 2ME3Z-T81 2M
Standard M8 connectorE3Z-T66E3Z-T86
Pre-wired (2 m)10 m (Red light)E3Z-T61A 2ME3Z-T81A 2M
Standard M8 connectorE3Z-T66AE3Z-T86A
Pre-wired (2 m)30 m (Infrared light)E3Z-T62 2ME3Z-T82 2M
Standard M8 connectorE3Z-T67E3Z-T87
Emission
stop
function
Pre-wired (2 m)E3Z-T62-G0 2M *4E3Z-T82-G0 2M *4
Standard M8 connectorE3Z-T67-G0 *4E3Z-T87-G0 *4
Retro-reflective
with MSR
function

*1
Pre-wired (2 m)4 m (100 mm) *2
(Red light)
E3Z-R61 2ME3Z-R81 2M
Standard M8 connectorE3Z-R66E3Z-R86
Diffuse-
reflective
Pre-wired (2 m)5 to 100 mm (wide view)
(Infrared light)
E3Z-D61 2ME3Z-D81 2M
Standard M8 connectorE3Z-D66E3Z-D86
Pre-wired (2 m)1 m (Infrared light)
(Red light)
E3Z-D62 2ME3Z-D82 2M
Standard M8 connectorE3Z-D67E3Z-D87
Pre-wired (2 m)90±30 mm (narrow beam)
(Red light)
E3Z-L61 2ME3Z-L81 2M
Standard M8 connectorE3Z-L66E3Z-L86
Distance-
settable
Pre-wired (2 m)20 to 40 mm (BGS min
setting) (Red light)
20 to 200 mm (BGS
max setting) (Red light)
40 min. Incident threshold
(FGS min setting) (Red light)
200 min. Incident threshold
(FGS max setting) (Red light)
E3Z-LS61 2ME3Z-LS81 2M
Standard M8 ConnectorE3Z-LS66E3Z-LS86
Pre-wired (2 m)2 to 20 mm (Red light)
(BGS min setting)
2 to 80 mm (Red light)
(BGS max setting)
E3Z-LS63 2ME3Z-LS83 2M
Standard M8 connectorE3Z-LS68E3Z-LS88
Slit-type
Through-beam
1 axisPre-wired (2 m)25 mm (Infrared light)E3Z-G61 2ME3Z-G81 2M
2 axesE3Z-G62 2ME3Z-G82 2M
1 axisPre-wired M8 connectorE3Z-G61-M3JE3Z-G81-M3J
2 axesE3Z-G62-M3JE3Z-G82-M3J
Retro-reflective
without MSR
function for
clear, plastic
bottles
Pre-wired (2 m)500 mm (80 mm) *2
(Red light)
E3Z-B61 2ME3Z-B81 2M
Standard M8 connectorE3Z-B66E3Z-B86
Pre-wired (2 m)2 m (500 mm) *2
(Red light)
E3Z-B62 2ME3Z-B82 2M
Standard M8 connectorE3Z-B67E3Z-B87

*1.The Reflector is sold separately. Select the Reflector model most suited to the application.

*2.The sensing distance specified is possible when the E39-R1S is used. Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

*3.The model number of the Emitter is expressed by adding an "L" to the set model number in the table.
Example: E3Z-T61J-2M, E3Z-T62-GOJ-2M
The model number of the receiver is expressed by adding a "D" to the set model number in the table.
Example: E3Z-T61-D-2M, E3Z-T62-GO-D-2M
Orders for individual Emitters and Receivers are accepted. (Modifications are required for some models.)

*4.Models with emission stop function. Refer to Data Sheet, Photoelectric Sensors Technical Gude for details.

Variety of Connection Specifications

The models with the connection specifications marked with a black circle in the table are available.
The model number indication is a combination of the basic model and the connection specification.

E3Z_lineup2

NPN Output

ModelModel
number
example
E3Z-T61
-M1TJ 0.3M
E3Z-T61
0.5M
E3Z-T61
5M
E3Z-T61
-M1J 0.3M
Sensing
method
Sensing
distance
Main
features
Connec-
tion
specifi-
cation
M12 pre-wired
Smartclick
connector
(cable length: 0.3 m)
Pre-wired
(cable
length:
0.5 m)
Pre-wired
(cable
length:
5 m)
M12 pre-wired
standard connector
(cable length: 0.3 m)
Basic
model
number
-M1TJ 0.3M0.5M5M-M1J 0.3M
Through-
beam
15 mInfrared
light
E3Z-T61
10 mRed lightE3Z-T61A---
30 m2-ms
response
E3Z-T62---------
Retro-
reflective
4 mMSR
function
E3Z-R61
Diffuse-
reflective
(narrow-
beam re-
flective)
100 mmWide
view
E3Z-D61---
1 mLong
istance
E3Z-D62
90 mmNarrow
beam
E3Z-L61
Distance-
settable
200 mmFGS
function
E3Z-LS61---
80 mmSmall
spot
E3Z-LS63---------
Slit-type25 mm1 optical
axis
E3Z-G61
2 optical
axes
E3Z-G62---
Retro-
reflective
for clear,
plastic
bottles
500 mmNo MSR
function
E3Z-B61------
2 mE3Z-B62---
ModelModel
number
example
E3Z-T61-M3J
0.3M
E3Z-T61-ECON
0.3M
E3Z-T61-ECON
0.5M
E3Z-T61-ECON
2M
Sensing
method
Sensing
distance
Main
features
Connec-
tion
specifi-
cation
M8, 4-pin pre-wired
connector
(cable length: 0.3 m)
e-CON pre-wired
connector
(cable length:
0.3 m/0.5 m)
e-CON
pre-wired
connector
(cable length: 2 m)
Basic
model
number
-M3J 0.3M-ECON 0.3M
-ECON 0.5M
-ECON 2M
Through-
beam
15 mInfrared
light
E3Z-T61● *
10 mRed lightE3Z-T61A---
30 m2-ms
response
E3Z-T62---------
Retro-
reflective
4 mMSR
function
E3Z-R61● *
Diffuse-
reflective
(narrow-
beam re-
flective)
100 mmWide
view
E3Z-D61● *
1 mLong
istance
E3Z-D62● *
90 mmNarrow
beam
E3Z-L61---
Distance-
settable
200 mmFGS
function
E3Z-LS61
80 mmSmall
spot
E3Z-LS63---------
Slit-type25 mm1 optical
axis
E3Z-G61
2 optical
axes
E3Z-G62
Retro-
reflective
for clear,
plastic
bottles
500 mmNo MSR
function
E3Z-B61---
2 mE3Z-B62---

Clamp-type e-CON pre-wired connectors are also available for models shaded in *.
Add "-ECON-C 2M" after the basic model number to specify the connectors.

PNP Output

ModelModel
number
example
E3Z-T81
-M1TJ 0.3M
E3Z-T81
0.5M
E3Z-T81
5M
E3Z-T81
-M1J 0.3M
E3Z-T81
-M3J 0.3M
Sensing
method
Sensing
distance
Main
features
Connec-
tion
specifi-
cation
M12 pre-wired
Smartclick
connector
(cable length:
0.3 m)
Pre-wired
(cable
length:
0.5 m)
Pre-wired
(cable
length:
5 m)
M12 pre-
wired standard
connector
(cable length:
0.3 m)
M8, 4-pin
pre-wired
connector
(cable length:
0.3 m)
Basic
model
number
-M1TJ 0.3M0.5M5M-M1J 0.3M-M3J 0.3M
Through-
beam
15 mInfrared
light
E3Z-T81
10 mRed lightE3Z-T81A------------
30 m2-ms
response
E3Z-T82------------
Retro-
reflective
4 mMSR
function
E3Z-R81
Diffuse-
reflective
(narrow-
beam
reflective)
100 mmWide
view
E3Z-D81
1 mLong
istance
E3Z-D82
90 mmNarrow
beam
E3Z-L81---
Distance-
settable
200 mmFGS
function
E3Z-LS81---
80 mmSmall
spot
E3Z-LS83------------
Slit-type25 mm1 optical
axis
E3Z-G81---
2 optical
axes
E3Z-G82------
Retro-
reflective
for clear,
plastic
bottles
500 mmNo MSR
function
E3Z-B81---------
2 mE3Z-B82------

Oil-resistive Sensors

Sensing
method
AppearanceConnection
method
Sensing distanceModel
NPN outputPNP output
Through-beam
(Emitter +
Receiver) *3
Pre-wired (2 m)15 m (Infrared light)E3Z-T61K 2ME3Z-T81K 2M
Pre-wired M8
connector
E3Z-T61K-M3J 0.3ME3Z-T81K-M3J 0.3M
Retro-
reflective with
MSR function

*1
Pre-wired (2 m)3 m (150 mm)
(Red light) *2
E3Z-R61K 2ME3Z-R81K 2M
Pre-wired M8
connector
E3Z-R61K-M3J 0.3ME3Z-R81K-M3J 0.3M
Diffuse-
reflective
Pre-wired (2 m)5 to 100 mm
(wide view)
(Infrared light)
E3Z-D61K 2ME3Z-D81K 2M
Pre-wired M8
connector
E3Z-D61K-M3J 0.3ME3Z-D81K-M3J 0.3M
Pre-wired (2 m)1 m (Infrared light)E3Z-D62K 2ME3Z-D82K 2M
Pre-wired M8
connector
E3Z-D62K-M3J 0.3ME3Z-D82K-M3J 0.3M

*1.The Reflector is sold separately. Select the Reflector model most suited to the application.

*2.The sensing distance specified is possible when the E39-R1S is used. Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

*3.The model number of the Emitter is expressed by adding an "L" to the set model number in the table.
Example: E3Z-T61K-L 2M, E3Z-T61K-L-M3J 0.3M
The model number of the receiver is expressed by adding a "D" to the set model number in the table.
Example: E3Z-T61K-D 2M, E3Z-T61K-D-M3J 0.3M
Orders for individual Emitters and Receivers are accepted. (Modifications are required for some models.)

Accessories (Order Separately)

Slit

Slit widthSensing distanceMinimum detectable
object (typical)
ModelContents
E3Z-T[][]E3Z-T[][]A
0.5 mm dia.50 mm35 mm0.2 mm dia.E39-S65AOne set
(contains Slits for both
the Emitter and Receiver)
1 mm dia.200 mm150 mm0.4 mm dia.E39-S65B
2 mm dia.800 mm550 mm0.7 mm dia.E39-S65C
0.5 × 10 mm1 m700 mm0.2 mm dia.E39-S65D
1 × 10 mm2.2 m1.5 m0.5 mm dia.E39-S65E
2 × 10 mm5 m3.5 m0.8 mm dia.E39-S65F

Reflectors

NameE3Z-R
Sensing distance
(typical) *
ModelQuantityRemarks
Reflector3 m (100 mm)
(rated value)
E39-R11Retro-reflective models are not provided with Reflectors.

The MSR function is enabled.
4 m (100 mm)
(rated value)
E39-R1S1
5 m (100 mm)E39-R21
2.5 m (100 mm)E39-R91
3.5 m (100 mm)E39-R101
Fog Preventive
Coating
3 m (100 mm)E39-R1K1
Small Reflector1.5 m (50 mm)E39-R31
Tape Reflector700 mm (150 mm)E39-RS11
1.1 m (150 mm)E39-RS21
1.4 m (150 mm)E39-RS31

Note:The actual sensing distance may be reduced to approximately 70% of the typical sensing distance when using a Reflector other than E39-R1 or E39-R1S.

*Values in parentheses indicates the minimum required distance between the Sensor and Reflector.

Mutual Interference Protection Filter

Sensing
distance
Appearance/
Dimensions
ModelQuantityRemarks
3 m
E39-E11Two sets each for the
Emitter and Receiver
(total of four pieces)
Can be used with the E3Z-T[][]A Through-beam
models. The arrow indicates the direction of
polarized light. Mutual interference can be
prevented by altering the direction of polarized
light from or to adjacent Emitters and Receivers.

Mounting Brackets

AppearanceModel (material)QuantityRemarks
E39-L153
(SUS304)
1Mounting Brackets
E39-L104
(SUS304)
1
E39-L43
(SUS304)
1Horizontal Mounting Brackets *
E39-L142
(SUS304)
1Horizontal Protective Cover Bracket *
E39-L44
(SUS304)
1Rear Mounting Bracket
E39-L98
(SUS304)
1Metal Protective Cover Bracket *
E39-L150
(SUS304)
1 set(Sensor adjuster)
Easily mounted to the aluminum frame rails of conveyors and easily adjusted.
For left to right adjustment
E39-L151
(SUS304)
1 set
E39-L144
(SUS304)
1Compact Protective Cover Bracket (For E3Z only) *

Note:When using Through-beam models, order one bracket for the Receiver and one for the Emitter.

*Cannot be used for Standard Connector models.

Sensor I/O Connectors

SizeCableAppearanceCable typeModel
M8Standard
2 m4-
wire
XS3F-M421-402-A
5 mXS3F-M421-405-A
2 mXS3F-M422-402-A
5 mXS3F-M422-405-A
M12
(For -M1J
models)
2 m3-
wire
XS2F-D421-DC0-A
5 mXS2F-D421-GC0-A
2 mXS2F-D422-DC0-A
5 mXS2F-D422-GC0-A
e-CON
2 m4-
wire
E39-ECON2M
5 mE39-ECON5M
0.5 to 1 mE39-ECONW[]M
[] indicates cable length (in units of m).
Specify with 0.1-increments.
1.1 to 1.5 m
1.6 to 2 m
M8PUR
(Polyurethane)
cable *
2 m4-
wire
XS3F-M421-402-L
5 mXS3F-M421-405-L
2 mXS3F-M422-402-L
5 mXS3F-M422-405-L

Note:When using Through-beam models, order one connector for the Receiver and one for the Emitter.

*The Sensor can be used in low-temperature environments (−25°C to −40°C). Do not use the Sensor in locations that are subject to oil.