![]()
Global
These are navigation links to move inside this page.
Compact Photoelectric Sensor with Built-in Amplifier
The New Standard for Compact, Long-range Photoelectric Sensors Conserves Energy and Natural Resources, One Million Sold Yearly
![]()
Quick links to 'E3Z' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified.
Sensors
Through-beam
Pre-wired Models
E3Z-T61(K), E3Z-T81(K)
E3Z-T61A, E3Z-T81A
E3Z-T62(-G0), E3Z-T82(-G0)
Through-beam
Connector Models
E3Z-T66, E3Z-T86
E3Z-T66A, E3Z-T86A
E3Z-T67(-G0), E3Z-T87(-G0)
Retro-reflective Models
Pre-wired Models
E3Z-R61(K), E3Z-R81(K)
E3Z-D61(K), E3Z-D81(K)
E3Z-D62(K), E3Z-D82(K)
E3Z-L61, E3Z-L81
Retro-reflective Models
Connector Models
E3Z-R66, E3Z-R86
E3Z-D66, E3Z-D86
E3Z-D67, E3Z-D87
E3Z-L66, E3Z-L86
Note:The lens for the E3Z-D[]1/D[]6/L[][] is red. The lens for the E3Z-D[]2/D[]7 is black.
e-CON Connector Configurations
Accessories (Order Separately)
Slits
E39-S65A, E39-S65B, E39-S65C
Slits
E39-S65D, E39-S65E, E39-S65F
Slits
E39-L44
Slits
E39-L104
Caution: All units are in millimeters unless otherwise indicated.