![]()
Global
These are navigation links to move inside this page.
Simple Fiber Amplifier
The Standard for Fiber Amplifiers with Simple Operation and High Performance
![]()
Quick links to 'E3X-SD / -NA' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
Amplifier Units
| Type | Digital display and direct key setting | Bar display and adjuster setting | ||||
| Standard models | Standard models | High-speed detection models | Water-resistant models | |||
| Model | E3X-SD[] | E3X-NA[] | E3X-NA[]F | E3X-NA[]V | ||
| Light source (wavelength) | Red LED (620 nm) | Red LED (680 nm) | ||||
| Power supply voltage | 12 to 24 VDC ±10%, ripple (p-p): 10% max. | |||||
| Current consumption | 960 mW max. (Power supply: 24 V, Current consumption: 40 mA max.) | 35 mA max. | ||||
| Control output | Open-collector output (NPN or PNP) Load power supply: 26.4 V max., Load current: 50 mA max. (Residual voltage: 1.5 V max.) (*1) Light-ON/Dark-ON mode selector | |||||
| Response time | Operate or reset: 200 μs max. (*2) | Operate: 20 μs max. Reset: 30 μs max. | Operate or reset: 200 μs max. (*2) | |||
| Sensitivity adjustment | UP/DOWN direct key setting, teaching | 8-turn sensitivity adjuster (with indicator) | ||||
| Protection circuits | Power supply reverse polarity protection, output short-circuit protection, output reverse polarity protection ( *3 ) | |||||
| Timer function | ON/OFF-delay timer: 10 ms (each fixed) | OFF-delay timer: 40 ms (fixed) | ||||
| Mutual interference prevention | Up to 5 Amplifiers (optically synchronized) | None | Up to 5 Amplifiers (optically synchronized) | |||
| Ambient illumination | Receiver side Incandescent lamp: 10,000 lux max. Sunlight: 20,000 lux max. | |||||
| Ambient temperature range | Operating: Groups of 1 to 3 Amplifiers: - 25 ° C to 55 ° C Groups of 4 to 11 Amplifiers: - 25 ° C to 50 ° C Groups of 12 to 16 Amplifiers: - 25 ° C to 45 ° C Storage: - 30 ° C to 70 ° C (with no icing or condensation) | |||||
| Ambient humidity range | Operating and storage: 35% to 85% (with no condensation) | |||||
| Insulation resistance | 20 M Ω . min. (at 500 VDC) | |||||
| Dielectric strength | 1,000 VAC at 50/60 Hz for 1 minute (*4) | |||||
| Vibration resistance | Destruction: 10 to 55 Hz with a 1.5-mm double amplitude for 2 hrs each in X, Y and Z directions | |||||
| Shock resistance | Destruction: 500 m/s2 , for 3 times each in X, Y and Z directions | |||||
| Degree of protection | IEC 60529 IP50 (with Protective Cover attached) | IEC 60529 IP66 (with Protective Cover attached) | ||||
| Connection method | Pre-wired (standard cable length: 2 m), or connector | |||||
| Weight (packed state) | Pre-wired model: Approx. 100 g, Model with connector: Approx. 55 g (*5) | |||||
| Material | Case | Polybutylene terephthalate (PBT) | ||||
| Cover | Polycarbonate | Polyethersulfone (PES) | ||||
| Accessories | Instruction manual | |||||
*1.For the E3X-NA, residual voltage is 1 V max.
*2.When there are 8 or more E3X-NA Amplifiers mounted side-by-side, the response time will be 350 μs max.
*3.The E3X-NA does not have output reverse polarity prevention.
*4.Water-resistant models and models with connectors have a dielectric strength of 500 VAC.
*5.Add 10 g for water-resistant models.
Amplifier Unit Connectors
| Model | E3X-CN11 | E3X-CN12 | |
| Rated current | 2.5 A | ||
| Rated voltage | 50 V | ||
| Contact resistance | 20 m Ω max. (20 mVDC max., 100 mA max.) (The above figure is for connection to the Amplifier Unit and the adjacent Connector. It does not include the conductor resistance of the cable.) | ||
| Number of insertions | Destruction: 50 times (for connection to the Amplifier Unit and the adjacent Connector) | ||
| Material | Housing | Polybutylene terephthalate (PBT) | |
| Contact | Phosphor bronze/gold-plated nickel | ||
| Weight (packed state) | Approx. 55 g | Approx. 25 g | |
Sensing Distance
Through-beam Models
| Model | E3X-SD[] E3X-NA[] | E3X-NA[]F | ||
| Type | Standard models | High-speed detection models | ||
| Standard models | Flexible (new standard) | E32-T11R/E32-T12R/E32-T15XR/E32-TC200BR (B4R) | 280 | 80 |
| E32-T14LR/E32-T15YR/E32-T15ZR | 110 | 33 | ||
| E32-T21R/E32-T22R/E32-T222R/E32-T25XR/ E32-TC200F R (F4R) | 60 | 18 | ||
| E32-T24R/E32-T25YR/E32-T25ZR | 30 | 9 | ||
| Standard | E32-TC200/E32-T12/E32-T15X/E32-TC200B (B4) | 400 | 120 | |
| E32-T14L/E32-T15Y/E32-T15Z | 240 | 70 | ||
| E32-TC200A | 360 | 100 | ||
| E32-TC200E/E32-T22/E32-T222/E32-T25X/ E32-TC200F (F4) | 100 | 30 | ||
| E32-T24/E32-T25Y/E32-T25Z | 90 | 27 | ||
| Break resistant | E32-T11/E32-T12B/E32-T15XB | 360 | 100 | |
| E32-T21/E32-T221B/E32-T22B | 100 | 30 | ||
| E32-T25XB | 75 | 20 | ||
| Fluorine coating | E32-T11U | 360 | 100 | |
| Special- beam models | Long distance, high power | E32-T17L | 14000 | 4200 |
| E32-TC200 + E39-F1 | 3000 | 900 | ||
| E32-T11R + E39-F1 | 2100 | 630 | ||
| E32-T11 + E39-F1 | 2000 | 600 | ||
| E32-T14 | 1800 | 540 | ||
| E32-T11L/E32-T12L | 700 | 210 | ||
| E32-T11L + E39-F2 | 500 | 150 | ||
| E32-T11R + E39-F2 | 220 | 65 | ||
| E32-T11 + E39-F2 | 360 | 100 | ||
| E32-T21L/E32-T22L | 200 | 60 | ||
| Ultracompact, ultrafine sleeve | E32-T223R | 60 | 18 | |
| E32-T33-S5 | 20 | 6 | ||
| E32-T333-S5 | 5 | 1.5 | ||
| E32-T334-S5 | 2.5 | 0.8 | ||
| Fine beam (narrow vision field) | E32-T22S | 1000 | 300 | |
| E32-T24S | 700 | 210 | ||
| Area sensing | E32-T16PR | 450 | 130 | |
| E32-T16P | 600 | 180 | ||
| E32-T16JR | 390 | 110 | ||
| E32-T16J | 520 | 150 | ||
| E32-T16WR | 690 | 200 | ||
| E32-T16W | 920 | 270 | ||
| E32-T16 | 1500 | 450 | ||
| E32-M21 | 300 | 90 | ||
| Environment resistive models | Heat resistant | E32-T51 | 400 | 120 |
| E32-T54 | 130 | 35 | ||
| E32-T81R-S | 180 | 50 | ||
| E32-T61-S + E39-F2 | 390 | 130 | ||
| E32-T61-S + E39-F1 | 3000 | 900 | ||
| E32-T84S-S | 700 | 210 | ||
| E32-T61-S | 300 | 90 | ||
| Chemical resistant | E32-T11F | 1050 | 380 | |
| E32-T12F | 1600 | 480 | ||
| E32-T14F | 200 | 60 | ||
| E32-T51F | 700 | 200 | ||
| E32-T81F-S | 350 | 100 | ||
| Vacuum resistant | E32-T51V | 100 | --- | |
| E32-T51V + E39-F1V | 600 | --- | ||
| E32-T54V | 65 | --- | ||
| E32-T54V + E39-F1V | 390 | --- | ||
| E32-T84SV | 250 | --- | ||
Reflective Models
| Model | E3X-SD[] E3X-NA[] | E3X-NA[]F | ||
| Type | Standard models | High-speed detection models | ||
| Standard models | Flexible (new standard) | E32-D11R/E32-D12R/E32-D15XR/ E32-DC200BR (B4R) | 90 | 30 |
| E32-D14LR | 16 | 5 | ||
| E32-D15YR/E32-D15ZR | 20 | 5 | ||
| E32-D211R/E32-D21R/E32-D22R/ E32-D25XR/E32-DC200FR (F4R) | 15 | 5 | ||
| E32-D24R | 7 | 2.3 | ||
| E32-D25YR/E32-D25ZR | 4 | 1.2 | ||
| Standard | E32-DC200/E32-D15X/E32-DC200B (B4) | 150 | 50 | |
| E32-D12 | 120 | 40 | ||
| E32-D14L | 40 | 13 | ||
| E32-D15Y/E32-D15Z | 50 | 15 | ||
| E32-D211/E32-DC200E/E32-D22/ E32-D25X/E32-DC200 F (F4) | 36 | 12 | ||
| E32-D24 | 15 | 5 | ||
| E32-D25Y/E32-D25Z | 10 | 3.3 | ||
| Break resistant | E32-D11/E32-D15XB | 90 | 30 | |
| E32-D21B/E32-D221B | 35 | 10 | ||
| E32-D21/E32-D22B | 15 | 5 | ||
| E32-D25XB | 25 | 8 | ||
| Fluorine coating | E32-D11U | 90 | 30 | |
| Special- beam models | Long distance, high power | E32-D16 | 40 to 400 | 55 to 70 |
| E32-D11L | 200 | 65 | ||
| E32-D21L/E32-D22L | 50 | 17 | ||
| Ultracompact, ultrafine sleeve | E32-D33 | 10 | 3.3 | |
| E32-D331 | 1.5 | 0.5 | ||
| Coaxial, small spot | E32-CC200R | 75 | 25 | |
| E32-CC200 | 150 | 50 | ||
| E32-D32L | 80 | 25 | ||
| E32-C31/E32-D32 | 40 | 13 | ||
| E32-C42 + E39-F3A | Spot diameter of 0.1 to 0.6 mm at 6 to 15 mm. | |||
| E32-D32 + E39-F3A | Spot diameter of 0.5 to 1 mm at 6 to 15 mm. | |||
| E32-C41 + E39-F3A-5 | Spot diameter of 0.1 mm at 7 mm. | |||
| E32-C31 + E39-F3A-5 | Spot diameter of 0.5 mm at 7 mm. | |||
| E32-C41 + E39-F3B | Spot diameter of 0.2 mm at 17 mm. | |||
| E32-C31 + E39-F3B | Spot diameter of 0.5 mm at 17 mm. | |||
| E32-C31 + E39-F3C | Spot diameter of 4 mm max. at 0 to 20 mm. | |||
| Area sensing | E32-D36P1 | 75 | 25 | |
| Retro-reflective | E32-R21 + E39-R 3 (provided) | 10 to 250 | ||
| E32-R16 + E39-R 1 (provided) | 150 to 1500 | 150 to 1000 | ||
| Convergent- reflective | E32-L25/E32-L25A | 3.3 | ||
| E32-L24S | 0 to 4 | |||
| E32-L24L | 2 to 6 (center 4) | |||
| E32-L25L | 5.4 to 9 (center 7.2) | |||
| E32-L86 | 4 to 10 | |||
| E32-L16 | 0 to 15 | 0 to 13 | ||
| Environment resistive models | Heat resistant | E32-D51 | 120 | 40 |
| E32-D81R/E32-D61 | 45 | 15 | ||
| E32-D73 | 30 | 10 | ||
| Chemical resistant | E32-D12F | 50 | 16 | |
| E32-D14F | 20 | 6.5 | ||
Caution: In the interenst of product improvement, specifications are subject to change without notice.