![]()
Global
These are navigation links to move inside this page.
Relays with Forcibly Guided Contacts
![]()
Quick links to 'G7SA' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings
Coil
| Item | Rated current (mA) | Coil resistance ( Ω ) | Must operate voltage (V) | Must release voltage (V) | Max. voltage (V) | Power consumption (mW) |
| 24 VDC | 4 poles: 15 6 poles: 20.8 | 4 poles: 1,600 6 poles: 1,152 | 75% max. | 10% min. | 110% | 4 poles: Approx. 360 6 poles: Approx. 500 |
Note:
1. The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of ±15%.
2. Performance characteristics are based on a coil temperature of 23°C.
3. The maximum voltage is based on an ambient operating temperature of 23°C maximum.
Contacts
| Load | Resistive load |
| Rated load | 6 A at 250 VAC, 6 A at 30 VDC |
| Rated carry current | 6A |
| Max. switching voltage | 250 VAC, 125 VDC |
| Max. switching current | 6A |
Characteristics of Sockets
| Model | Continuous current | Dielectric strength | Insulation resistance |
| P7SA-1[] | 6 A *1 | 2,500 VAC for 1 min. between poles | 1,000 MΩ min. *2 |
Note: Use the P7SA-1[]F-ND in the ambient temperature range of −20 to 70°C.
Use the P7SA-1[]F and P7SA-1[]F-ND in the ambient humidity range of 45 to 85%.
*1.When operating the P7SA-1[]F at a temperature between 55 and 85°C, reduce the continuous current (6 A at 55°C or less) by 0.1 A for each degree above 55°C.
When operating the P7SA-1[]F-ND at a temperature between 50 and 70°C, reduce the continuous current (6 A at 50°C or less) by 0.3 A for each degree above 50°C.
*2.Measurement conditions: Measurement of the same points as for the dielectric strength at 500 VDC.
Characteristics
| Contact resistance *1 | 100 mΩ max. | |
| Operating time *2 | 20 ms max. | |
| Response time *3 | 10 ms max. | |
| Release time *2 | 20 ms max. | |
| Maximum operating frequency | Mechanical | 36,000 operations/h |
| Rated load | 1,800 operations/h | |
| Insulation resistance *4 | 1,000 MΩ min. | |
| Dielectric strength *5 *6 | Between coil contacts/different poles (except for poles 3-4 in 4-pole Relays and poles 3-5, 4-6, and 5-6 in 6-pole Relays): 4,000 VAC, 50/60 Hz for 1 min. Between different poles (poles 3-4 in 4-pole Relays and poles 3-5, 4-6, and 5-6 in 6-pole Relays): 2,500 VAC, 50/60 Hz for 1 min. Between contacts of same polarity: 1,500 VAC, 50/60 Hz for 1 min. | |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | |
| Shock resistance | Destruction | 1,000 m/s2 |
| Malfunction | 100 m/s2 | |
| Durability *7 | Mechanical | 10,000,000 operations min. (at approx. 36,000 operations/h) |
| Electrical | 100,000 operations min. (at the rated load and approx. 1,800 operations/h) | |
| Failure rate (P level) (reference value *8) | 5 VDC, 1 mA | |
| Ambient operating temperature *9 | -40 to 85°C (with no icing or condensation) | |
| Ambient operating humidity | 5% to 85% | |
| Weight | 4 poles: Approx. 22 g 6 poles: Approx. 25 g | |
Note: The above values are initial values.
*1.The contact resistance was measured with 1 A at 5 VDC using the voltage-drop method.
*2.These times were measured at the rated voltage and an ambient temperature of 23°C. Contact bounce time is not included.
*3.The response time is the time it takes for the normally open contacts to open after the coil voltage is turned OFF. Contact bounce time is included. Measurement conditions: Rated voltage operation, Ambient temperature: 23°C
*4.The insulation resistance was measured with a 500-VDC megohmmeter at the same locations as the dielectric strength was measured.
*5.Pole 3 refers to terminals 31−32 or 33−34, pole 4 refers to terminals 43−44, pole 5 refers to terminals 53−54, and pole 6 refers to terminals 63−64.
*6.When using a P7SA Socket, the dielectric strength between coil contacts/different poles is 2,500 VAC, 50/60 Hz for 1 min.
*7.The durability is for an ambient temperature of 15 to 35°C and an ambient humidity of 25% to 75%.
*8.The failure rate is based on an operating frequency of 300 operations/min.
*9.When operating at a temperature between 70 and 85°C, reduce the rated carry current (6 A at 70°C or less) by 0.1 A for each degree above 70°C.
Caution: In the interenst of product improvement, specifications are subject to change without notice.