Page top

Lead Contents

Safety Light Curtain/Multi-beam Safety Sensor

F3SN-A / F3SN-B / F3SH-A

F3SN-A / F3SN-B / F3SH-A

Two Forms of Safety from OMRON: Safety Light Curtains and Multibeam Safety Sensors

Primary Contents



Two Forms of Safety from OMRON:
Safety Light Curtains and Multibeam Safety Sensors

Safety Light Curtains for Finger Protection

F3SN-A[][][][]P14

Operating range: 7 m

Smallest detectable object: 14 mm dia. (beam gap: 9 mm)

Protective height: 189 to 1,125 mm

F3SN-A/F3SN-B/F3SH-A_Features1

Safety Light Curtains for Hand Protection

F3SN-A[][][][]P25
F3SN-B[][][][]P25

Operating range: 10 m

Smallest detectable object: 25 mm dia. (beam gap:15 mm)

Protective height: 217 to 1,822 mm

F3SN-A/F3SN-B/F3SH-A_Features2

Presence Detection in Danger Zones
(Horizontal Installation)

F3SN-A[][][][]P40/P70
F3SN-B[][][][]P40/P70

Operating range: 10 m

Smallest detectable object: 40 mm dia. (beam gap: 30 mm) or 70 mm dia. (beam gap: 60 mm)

Protective height:
F3SN-A: 217 to 1,822 mm
F3SN-B: 217 to 1,777 mm

F3SN-A/F3SN-B/F3SH-A_Features3

Multi-beam Safety Sensor for Body Protection

F3SH-A09P03

Operating range: 10 m

Number of beams: 4 (beam gap: 300 mm)

F3SN-A/F3SN-B/F3SH-A_Features4

A New Concept to Meet User Needs

Connect Up To Three Sets in Series without Mutual Interference

Combine Standard Models with Linking Models with Connectors to connect up to three sets in series. Wiring is required only for one set instead of wiring all three sets, as would have been required previously, to enable protecting all sides of hazardous areas. Mutual interference protection is also provided.

F3SN-A/F3SN-B/F3SH-A_Features5

Note:Use models with the following model number suffixes for series connection: -01, -03, -04, and -05

Many Connector Variations

Select the type of connector that best suits the machine. (Consult your OMRON representative.)

F3SN-A/F3SN-B/F3SH-A_Features6

Various Safety Functions Built into the Sensor.
Supports Many Safety Circuit Configurations

Interlocks

Auto-reset or manual reset

External relay monitoring

Select the Safety Circuits for the Required Safety Standards

Build Circuits for Type 4 (F3SN-A/F3SH-A) or Type 2 (F3SN-B) with No Relay Units (2 Relays with Forcibly Guided Contacts)

Reduced Costs and Reduced Space Requirements

A built-in external relay monitor function eliminates the need for Safety Relay Units.

F3SN-A/F3SN-B/F3SH-A_Features7

Reduced Wiring and Easy Maintenance

One-touch connection with connectors on both end to prevent wiring mistakes.

F3SN-A/F3SN-B/F3SH-A_Features8

LED Bars for Easier Application

Align Beams with the LED Bar for Easier Installation

Beam Alignment Indicators (Green Only)

F3SN-A/F3SN-B/F3SH-A_Features9

Easily Discern Error Mode Displays to Back Up Safety

Error Indication Example (Red Only)

F3SN-A/F3SN-B/F3SH-A_Features10
F3SN-A/F3SN-B/F3SH-A_Features11