Page top

Lead Contents

Safety Light Curtain for Long Distance Detection

F3SL

F3SL

20-m long-distance detection. Safety light curtain (Type 4) is ideal for detection of intrusion of human bodies in large machines and conveyor lines

Primary Contents



Complies with IEC standards, EN standards, and North American standards. EC-based certification from TÜV for EU machine directives. Can be used as a safety guard for satisfaction of OSHA requirements for on-site labor safety in North America.

Special controller not needed. Detection of human body intrusion is possible using just the sensor unit.

Includes "Start/restart interlock function" to prevent automatic reset of output.

Includes floating blanking function (disables 1 or 2 unspecified beam) and channel select (fixed blanking: disables specified light)

Built-in MPCE (external relay) monitor. Back-check is possible without a controller.