![]()
Global
These are navigation links to move inside this page.
Single-beam Safety Sensor for Long Distance Detection
60-m long-distance detection. This transmissive-type photoelectric sensor for human body detection (Type 4) is ideal for integrated protection of an entire line or multi-sided detection of intrusion into large machines.
![]()
Quick links to 'F3SS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Mutual interference protection function for up to four sets.
Complies with IEC standards and North American standards (received IEC61496-1, -2, and UL/CSA certification). Can be used as a safety guard for satisfaction of OSHA requirements for on-site labor safety in North America.
Special controller not needed. Detection of human body intrusion is possible using just the sensor unit.
Includes "Start/restart interlock function" to prevent automatic reset of output.
The projector lens and receiver lens are equipped with heaters for worry-free operation even in environments where condensation easily forms.
Optional glass and stainless steel mirrors are available.