![]()
Global
These are navigation links to move inside this page.
General-purpose Limit Switch
The Limit Switch with Better Seal, Shock Resistance, and Strength
![]()
Quick links to 'D4A-[]N' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
Set model number
SPDT, Double-break Switches
| Receptacle box | G 1/2 Conduit | ||||||
| Indicator | Without indicator | With neon lamp indicator (AC) | With LED indicator (DC) | ||||
| Actuator | Model | Approved standards | Model | Approved standards | Model | ||
| Roller lever *1 | Standard | ![]() | D4A-3101N | UL, CSA | D4A-3301N | UL, CSA | D4A-3E01N |
| High- sensitivity | ![]() | D4A-3102N | UL, CSA | D4A-3302N | UL, CSA | D4A-3E02N | |
| Low-torque | ![]() | D4A-3103N | UL, CSA | --- | --- | --- | |
| High- sensitivity, Low- torque | ![]() | D4A-3104N | UL, CSA | D4A-3304N | UL, CSA | --- | |
| Maintained *2 | ![]() | D4A-3105N | UL, CSA | D4A-3305N | UL, CSA | D4A-3E05N | |
| Side plunger | Standard | ![]() | D4A-3106N | UL, CSA | --- | UL, CSA | --- |
| Vertical roller | ![]() | D4A-3107-VN | UL, CSA | D4A-3307-VN | UL, CSA | D4A-3E07-VN | |
| Horizontal roller | ![]() | D4A-3107-HN | UL, CSA | D4A-3307-HN | UL, CSA | --- | |
| Adjustable | ![]() | D4A-3108N | UL, CSA | D4A-3308N | UL, CSA | D4A-3E08N | |
| Top plunger | Standard | ![]() | D4A-3109N | UL, CSA | D4A-3309N | UL, CSA | --- |
| Roller | ![]() | D4A-3110N | UL, CSA | D4A-3310N | UL, CSA | --- | |
| Adjustable | ![]() | D4A-3111N | UL, CSA | D4A-3311N | UL, CSA | --- | |
| Flexible rod | Spring wire | ![]() | D4A-3112N | UL, CSA | D4A-3312N | UL, CSA | D4A-3E12N |
| Plastic rod | ![]() | D4A-3114N | UL, CSA | D4A-3314N | UL, CSA | D4A-3E14N | |
| Cat whisker | ![]() | D4A-3115N | UL, CSA | D4A-3315N | UL, CSA | D4A-3E15N | |
| Coil spring | ![]() | D4A-3116N | UL, CSA | D4A-3316N | UL, CSA | D4A-3E16N | |
Note:
1. Switches are also available with []1/2-14 NPT conduits. The model numbers correspond as follows:
(Examples)
G 1/2 Conduits
D4A-3[][][]N
D4A-4[][][]N
1/2-14 NPT Conduits
D4A-1[][][]N
D4A-2[][][]N
2. Switches are also available with fluoro-rubber seals for higher resistance to chemicals. (The operating temperature range for these Switches, however, is −10 to +120°C.) Add "-F" to the model number. (Example: D4A-3101N becomes D4A-3101N-F.) Ask your nearest OMRON representative for details.
*1. The lever is not included with the Roller Level Models. Select the lever from those listed in this data sheet and order it separately (refer to Levers on Dimensions).
*2. The Maintained Switches have a lock mechanism for the switch operation and thus use a Fork Lever Lock.
DPDT, Double-break Switches
| Receptacle box | G 1/2 Conduit | |||||
| Indicator | Without indicator | With neon lamp indicator (AC) | With LED ndicator (DC) | |||
| Actuator | Model | Approved standards | Model | Model | ||
| Roller lever *1 | Standard | ![]() | D4A-4501N | UL, CSA | D4A-4L01N | D4A-4P01N |
| High- sensitivity | ![]() | D4A-4502N | UL, CSA | --- | --- | |
| Low- torque | ![]() | D4A-4503N | UL, CSA | --- | --- | |
| High- sensitivity, Low-torque | ![]() | D4A-4504N | UL, CSA | --- | --- | |
| Maintained * 2 | ![]() | D4A-4505N | UL, CSA | --- | --- | |
| Sequential operation | ![]() | D4A-4717N | UL, CSA | --- | --- | |
| Center neutral operation | ![]() | D4A-4918N | UL, CSA | --- | --- | |
| Side plunger | Standard | ![]() | D4A-4506N | UL, CSA | --- | --- |
| Vertical roller | ![]() | D4A-4507-VN | UL, CSA | --- | --- | |
| Horizontal roller | ![]() | D4A-4507-HN | UL, CSA | --- | --- | |
| Adjustable | ![]() | D4A-4508N | UL, CSA | --- | --- | |
| Top plunger | Standard | ![]() | D4A-4509N | UL, CSA | --- | --- |
| Roller | ![]() | D4A-4510N | UL, CSA | D4A-4L10N | D4A-4P10N | |
| Adjustable | ![]() | D4A-4511N | UL, CSA | --- | --- | |
| Flexible rod | Spring wire | ![]() | D4A-4512N | UL, CSA | --- | --- |
| Plastic rod | ![]() | D4A-4514N | UL, CSA | --- | --- | |
| Cat whisker | ![]() | D4A-4515N | UL, CSA | --- | --- | |
| Coil spring | ![]() | D4A-4516N | UL, CSA | --- | --- | |
Note:
1. Switches are also available with []1/2-14 NPT conduits. The model numbers correspond as follows:
(Examples)
G 1/2 Conduits
D4A-3[][][]N
D4A-4[][][]N
1/2-14 NPT Conduits
D4A-1[][][]N
D4A-2[][][]N
2. Switches are also available with fluoro-rubber seals for higher resistance to chemicals. (The operating temperature range for these Switches, however, is −10 to +120°C.) Add "-F" to the model number. (Example: D4A-4501N becomes D4A- 4501N-F.) Ask your nearest OMRON representative about delivery times and prices.
*1. The lever is not included with the Roller Level Models. Select the lever from those listed in this data sheet and order it separately (refer to Levers on Dimensions).
*2. The Maintained Switches have a lock mechanism for the switch operation and thus use a Fork Lever Lock.
Individual Parts
Receptacle box
| Type | G1/2 conduit * 1 | 1/2-14NPT conduit * 2 | |||
| Appearance | Model | Approved standards | Model | Approved standards | |
| SPDT double-break | ![]() | D4A-3000N | UL, CSA | D4A-1000N | UL, CSA |
| DPDT double-break | ![]() | D4A-4000N | UL, CSA | D4A-2000N | UL, CSA |
Note:
1. M6-screw mounting (standard mounting)
2. 10-32UNF-screw mounting (standard mounting)
Switch Box
| Indicator | Without indicator | With neon lamp indicator (AC) | With LED indicator (DC) | ||||
| Appearance | Model | Approved standards | Model | Approved standards | Model | ||
| SPDT double-break | (Without indicator lamp) | D4A-0100N | UL, CSA | D4A-0300N | UL, CSA | D4A-0E00N | |
| DPDT double-break | ![]() (Without indicator lamp) | Simultaneous operation | D4A-0500N | UL, CSA | D4A-0L00N | --- | D4A-0P00N |
| Sequential operation | D4A-0700N | UL, CSA | --- | --- | --- | ||
| Center neutral operation | D4A-0900N | UL, CSA | --- | --- | --- | ||
Heads
| Appearance | Model | Approved standards | ||
| Roller lever * 1 | ![]() | Standard | D4A-0001N | UL, CSA |
| High-sensitivity | D4A-0002N | UL, CSA | ||
| Low-torque * 2 | D4A-0003N | UL, CSA | ||
| Sequential operation: * 3 | D4A-0017N | UL, CSA | ||
| Center neutral operation: * 3 | D4A-0018N | UL, CSA | ||
![]() | Maintained | D4A-0005N | UL, CSA | |
| Side plunger | ![]() | Standard | D4A-0006N | UL, CSA |
![]() | Vertical roller | D4A-0007-VN | UL, CSA | |
![]() | Horizontal roller | D4A-0007-HN | UL, CSA | |
![]() | Side adjustable | D4A-0008N | UL, CSA | |
*1. Levers for Roller Lever Switches are optionally available. Select the lever from those listed in this data sheet and order (refer to Levers on Dimensions).
*2. The D4A-C00 adjustable roller lever is too heavy and long for these heads and it should not be used or mechanical malfunction will result.
*3. These heads cannot be used for double break operations.
| Appearance | Type | Model | Approved standards | |
| Top plunger | ![]() | Standard | D4A-0009N | UL, CSA |
![]() | Roller | D4A-0010N | UL, CSA | |
![]() | Adjustable | D4A-0011N | UL, CSA | |
| Flexible rod | ![]() | Spring wire | D4A-0012N | UL, CSA |
![]() | Plastic rod | D4A-0014N | UL, CSA | |
![]() | Cat whisker | D4A-0015N | UL, CSA | |
![]() | Coil spring | D4A-0016N | UL, CSA | |
Levers
| Actuator | Model |
| Roller Lever | D4A-A00 |
| D4A-A10 | |
| D4A-A20 | |
| D4A-A30 | |
| D4A-B06 | |
| Adjustable Roller Lever | D4A-C00 |
| D4A-D00 | |
| Resin Loop Lever | D4A-F00 |
| Fork Lever Lock | D4A-E30 |
| D4A-E20 | |
| D4A-E10 | |
| D4A-E00 |
Note: Refer to Dimensions for Lever shapes and applicable models.