![]()
Global
These are navigation links to move inside this page.
General-purpose Limit Switch
The Limit Switch with Better Seal, Shock Resistance, and Strength
![]()
Quick links to 'D4A-[]N' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
A double seal on the head, a complete gasket cover, and other features ensure a better seal (meets UL NEMA 3, 4, 4X, 6P, 12,13).
Wide standard operating temperature range: −40°C to +100°C (standard type).
Models with fluoro-rubber available for greater resistance to chemicals.
Block mounting method also reduces downtime for maintenance.
DPDT, double-break models available for complex operations.
Approved by UL, CSA, and CCC (Chinese standard).