![]()
Global
These are navigation links to move inside this page.
General-purpose Limit Switch
The Limit Switch with Better Seal, Shock Resistance, and Strength
![]()
Quick links to 'D4A-[]N' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Set Model Numbers
(The box in a model number indicates the switch box type.)
Roller Lever Switches
Note:Levers of the side rotary type are optionally available.
Standard
D4A-3[]01N, D4A-4[]01N
High-sensitivity
D4A-3[]02N, D4A-4[]02N
Low-torque
D4A-3[]03N, D4A-4[]03N
High-sensitivity/Low-torque
D4A-3[]04N, D4A-4[]04N
Sequential Operation
D4A-4[]17N
Center Neutral Operating
D4A-4[]18N
Maintained
D4A-3[]05N, D4A-4[]05N
Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Note:The figures in the parentheses are average values.
Side Plunger Switches
Standard
D4A-3[]06N, D4A-4[]06N
Horizontal Roller
D4A-3[]07-HN, D4A-4[]07-HN
Vertical Roller
D4A-3[]07-VN, D4A-4[]07-VN
Adjustable
D4A-3[]08N, D4A-4[]08N
Top Plunger Switches
Standard
D4A-3[]09N, D4A-4[]09N
Roller Plunger
D4A-3[]10N, D4A-4[]10N
Adjustable
D4A-3[]11N, D4A-4[]11N
Flexible Rod
Spring Wire
D4A-3[]12N, D4A-4[]12N
Plastic Rod
D4A-3[]14N, D4A-4[]14N
Cat Whisker
D4A-3[]15N, D4A-4[]15N
Coil Spring
D4A-3[]16N, D4A-4[]16N
Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Levers (for Roller Lever Switches)
Note:No D4A-0003N or D4A-0004N head should be used with the adjustable roller lever or mechanical malfunctioning could result because the total weight of the adjustable roller lever is comparatively large. Use a standard-load head (D4A-0001N or D4A-0002N) instead. A Fork Lever Lock can be used with D4A-[][]05N models only.
Roller Lever
D4A-A00
Roller Lever
D4A-A10
Roller Lever
D4A-A20
Roller Lever
D4A-A30
Roller Lever
D4A-B06
Adjustable Roller Lever
D4A-C00
Adjustable Rod Lever
D4A-D00
Fork Lever Lock
D4A-E30
Fork Lever Lock
D4A-E20
Fork Lever Lock
D4A-E10
Fork Lever Lock
D4A-E00
Nylon Loop Lever
D4A-F00
Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Head and Lever Positions
The operating head can be positioned and locked in any of four 90° positions and a lever can lock in any position through 360° around the shaft of the Limit Switch. Furthermore, the lever can be reversed and attached to the shaft (refer to the figures below on the right hand side). Therefore the roller is compatible with a wide movement range of a dog.
A Fork Lever Lock can be used with maintained models (D4A-0005N) only.
Lever Position
D4A-A00
D4A-A10
D4A-A20
D4A-A30
Caution: All units are in millimeters unless otherwise indicated.