Page top

Lead Contents

Two-circuit Limit Switch/Long-life Two-circuit Limit Switch

WL / WLM

WL / WLM

Wide Range of Two-circuit Switches; Select One for the Operating Environment/Application

Primary Contents



General-purpose/Weather-proof Switches

Ratings

Standard-load Switches

ItemRated
voltage
(V)
Non-inductive load (A)Inductive load (A)
Resistive loadLamp loadInductive loadMotor load
NCNONCNONCNONCNO
Basic models, overtravel
models (except for high-
sensitivity models), and
high-precision models
125 VAC
250 VAC
500 VAC
10
10
10
3
2
1.5
1.5
1
0.8
10
10
3
5
3
1.5
2.5
1.5
0.8
8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
10
10
6
0.8
0.4
6
6
4
0.2
0.1
3
3
3
0.2
0.1
10
10
6
0.8
0.4
6
6
4
0.2
0.1
High-sensitivity
overtravel models
125 VAC
250 VAC
5
5
---------
125 VDC
250 VDC
0.4
0.2
---------

Note:

1.The above figures are for steady-state currents.

2.Inductive loads have a power factor of 0.4 min. (AC) and a time constant of 7 ms max. (DC).

3.A lamp load has an inrush current of 10 times the steady-state current.

4.A motor load has an inrush current of 6 times the steady-state current.

5.For PC loads, use the microload models.

Inrush currentNC30 A max. (15 A max. *)
NO20 A max. (10 A max. *)

*For high-sensitivity overtravel models.

Minimum applicable load5 VDC 160 mA

Microload Switches

(Refer to these ratings before using the product.)

Rated voltage (V)Rated current (A) - Resistive load
AC 1250.1
DC 30

Operation in the following ranges will produce optimum performance.

Recommended load range5 to 30 VDC
0.5 to 100 mA
WL/WLM_Spec5
Recommended load range5 VDC 1 mA

Characteristics

Degree of protectionIP67
Durability *1Mechanical15,000,000 operations min. *2
Electrical750,000 operations min. *3
Operating speed1 mm/s to 1 m/s (in case of WLCA2)
Operating
frequency
Mechanical120 operations/minute min.
Electrical30 operations/minute min.
Rated frequency50/60 Hz
Insulation resistance100 MΩ min. (at 500 VDC)
Contact resistance25 mΩ max. (initial value for the built-in switch when tested alone) *6
Dielectric
strength
Between terminals of the same polarity1,000 VAC (600 VAC), 50/60 Hz for 1 min
Between current-carrying metal part
and ground
2,200 VAC (1,500 VAC), 50/60 Hz for 1 min/Uimp 2.5 kV
Between each terminal and non-current-
carrying metal part
2,200 VAC (1,500 VAC), 50/60 Hz for 1 min/Uimp 2.5 kV
Rated insulation voltage (Ui)250 V (EN60947-5-1)
Pollution degree (operating environment)3 (EN60947-5-1)
Short-circuit protective device (SCPD)10 A, fuse type gG or gI (IEC60269)
Conditional short-circuit current100 A (EN60947-5-1)
Conventional enclosed thermal current (Ithe)10 A, 0.5 A (EN60947-5-1)
Protection against electric shockClass I
Vibration
resistance
Malfunction10 to 55 Hz, 1.5-mm double amplitude *4
Shock
resistance
Destruction1,000 m/s2 min.
Malfunction300 m/s2 min. *4
Ambient operating temperature-10°C to +80°C (with no icing) *5
Ambient operating humidity35% to 95% RH
WeightApprox. 275 g (in case of WLCA2)

Note:

1.The above figures are initial values.

2.The figures in parentheses for dielectric strength are those for the high-sensitivity overtravel models.

*1.The values are calculated at an operating temperature of +5°C to +35°C and an operating humidity of 40% to 70%RH. Contact your OMRON sales representative for more detailed information on other operating environments.

*2.Durability is 10,000,000 operations min. for general-purpose or high-sensitivity overtravel models, and for flexible rod models.
500,000 operations min. for weather-proof models.

*3.Durability is 500,000 operations min. for high-sensitivity models. All microload models are 1,000,000 operations min.
500,000 operations min. for weather-proof models.

*4.Except flexible rod models. The shock resistance (malfunction) for microload models is 200 m/s2 min.

*5.For low-temperature models this is –40°C to +40°C (with no icing). For heatresistant models the range is +5°C to +120°C.

*6.For microload models, the contact resistance is 50 mΩ max. (initial value for built-in switch).

Spatter-prevention Switches

Ratings

Screw terminals

ItemRated
voltage
(V)
Non-inductive load (A)Inductive load (A)
Resistive loadLamp loadInductive loadMotor load
NCNONCNONCNONCNO
WL[]-LES125 VAC
250 VAC
10
10
3
2
1.5
1
10
10
5
5
2.5
1.5
WL[]-LDS115 VAC1031.51052.5
12 VDC
24 VDC
48 VDC
10
6
3
6
4
2
3
3
1.5
10
6
3
6
4
2

Note:

1.The above figures are for steady-state currents.

2.Inductive loads have a power factor of 0.4 min. (AC) and a time constant of 7 ms max. (DC).

3.A lamp load has an inrush current of 10 times the steady-state current.

4.A motor load has an inrush current of 6 times the steady-state current.

Inrush currentNC30 A max.
NO20 A max.
Operating temperature-10°C to +80°C (with no icing)
Operating humidity35% to 95%RH max.

Characteristics

Degree of protectionIP67
Durability *1Mechanical15,000,000 operations min. *2
Electrical750,000 operations min. *3
Operating speed1 mm/s to 1 m/s (in case of WLCA2)
Operating
frequency
Mechanical120 operations/minute min.
Electrical30 operations/minute min.
Rated frequency50/60 Hz
Insulation resistance100 MΩ min. (at 500 VDC)
Contact resistance25 mΩ max. (initial value for the built-in switch when tested alone)
Dielectric
strength
Between terminals of the same polarity1,000 VAC (600 VAC), 50/60 Hz for 1 min
Between current-carrying metal part
and ground
2,200 VAC (1,500 VAC), 50/60 Hz for 1 min/Uimp 2.5 kV
Between each terminal and non-current-
carrying metal part
2,200 VAC (1,500 VAC), 50/60 Hz for 1 min/Uimp 2.5 kV
Rated insulation voltage (Ui)250 V (EN60947-5-1)
Pollution degree (operating environment)3 (EN60947-5-1)
Short-circuit protective device (SCPD)10 A, fuse type gG or gI (IEC60269)
Conditional short-circuit current100 A (EN60947-5-1)
Conventional enclosed thermal current (Ithe)10 A, 0.5 A (EN60947-5-1)
Protection against electric shockClass I
Vibration
resistance
Malfunction10 to 55 Hz, 1.5-mm double amplitude
Shock
resistance
Destruction1,000 m/s2 min.
Malfunction300 m/s2 min.
Ambient operating temperature-10°C to +80°C (with no icing)
Ambient operating humidity35% to 95%RH
WeightApprox. 275 g (in case of WLCA2)

Note:

1.The above figures are initial values.

2.The figures in parentheses for dielectric strength are those for the high-sensitivity overtravel models.

*1.The values are calculated at an operating temperature of +5°C to +35°C and an operating humidity of 40% to 70%RH. Contact your OMRON sales representative for more detailed information on other operating environments.

*2.Durability is 10,000,000 operations min. for general-purpose or highsensitivity overtravel models.

*3.Durability is 500,000 operations min. for high-precision models. All microload models however, are 1,000,000 operations min.

Long-life Switches

Ratings

General Ratings (Refer to these ratings before using the product.)

Screw Terminal Switches

ItemRated
voltage
(V)
Non-inductive load (A)Inductive load (A)
Resistive loadLamp loadInductive loadMotor load
NCNONCNONCNONCNO
Basic models, overtravel
models, (except for high-
sensitivity models), and
high-precision models
115 AC1031.51052.5
12 DC
24 DC
48 DC
115 DC
10
6
3
0.8
6
4
2
0.2
3
3
1.5
0.2
10
6
3
0.8
6
4
2
0.2
High-sensitivity overtravel
models
115 AC5---------
115 DC0.4---------
Inrush currentNC30 A max. (15 A max. * )
NO20 A max. (10 A max. * )

*For high-sensitivity overtravel models.

Direct-wired Connector and Pre-wired Connector Switches

ModelRated
voltage
(V)
Non-inductive load (A)Inductive load (A)
Resistive loadLamp loadInductive loadMotor load
NCNONCNONCNONCNO
DC12 DC33333333
24 DC33333333
48 DC33333333
115 DC0.80.80.20.20.80.80.20.2
AC115 AC3331.53332.5

Note:

1.The above figures are for steady-state currents.

2.Inductive loads have a power factor of 0.4 min. (AC) and a time constant of 7 ms max. (DC).

3.A lamp load has an inrush current of 10 times the steady-state current.

4.A motor load has an inrush current of 6 times the steady-state current.

Characteristics

Degree of protectionIP67
Durability *Mechanical30,000,000 operations min.
Electrical30,000,000 operations min. (10 mA at 24 VDC, resistive load)
750,000 operations min. (10 A at 115 VAC, resistive load), but for high-precision models: 500,000 operations min. (10 A at 115 VAC, resistive load)
Operating speed1 mm/s to 1 m/s (in case of WLCA2)
Operating
frequency
Mechanical120 operations/minute
Electrical30 operations/minute
Rated frequency50/60 Hz
Insulation resistance100 MΩ min. (at 500 VDC)
Contact resistance25 mΩ max. (initial value for the built-in switch when tested alone)
Dielectric
strength
(50/60 Hz
for 1 min)
Between terminals of the same
polarity
1,000 VAC (except connector models)
Between current-carrying
metal part and ground
2,200 VAC (1,500 V)
Between each terminal and non-
current-carrying metal part
2,200 VAC (1,500 V)
Vibration
resistance
Malfunction10 to 55 Hz, 1.5-mm double amplitude
Shock
resistance
Destruction1,000 m/s2 min.
Malfunction300 m/s2 min.
Ambient operating temperature-10°C to +80°C (with no icing)
Ambient operating humidity35% to 95%RH
WeightApprox. 275 g (in case of WLCA2)

Note:The figures in parentheses for dielectric strength, are those for overtravel (high-sensitivity) or connector models.

*The values are calculated at an operating temperature of +5°C to +35°C, and an operating humidity of 40% to 70%RH. Contact your OMRON sales representative for more detailed information on other operating environments.

Caution: In the interenst of product improvement, specifications are subject to change without notice.