Page top

Lead Contents

Two-circuit Limit Switch/Long-life Two-circuit Limit Switch

WL / WLM

WL / WLM

Wide Range of Two-circuit Switches; Select One for the Operating Environment/Application

Primary Contents



General-purpose Switches

Note:Models are also available with ground terminals.

Standard Switches

Lever

ActuatorRoller lever R38
Roller lever R50
Roller lever R63
ItemModelModelModel
BasicStandard loadWLCA2WLCA2-7WLCA2-8
MicroloadWL01CA2WL01CA2-7WL01CA2-8
OvertravelGeneral-
purpose
Standard loadWLH2----
MicroloadWL01H2----
High-
sensitivity
Standard loadWLG2----
MicroloadWL01G2----
90°
operation
Standard loadWLCA2-2----
MicroloadWL01CA2-2----
Standard loadWLCA2-2N----
MicroloadWL01CA2-2N----
High-precisionStandard loadWLGCA2----
MicroloadWL01GCA2----
ActuatorAdjustable roller
lever
Adjustable rod lever
25 to 140mm
Adjustable rod lever
350 to 380mm
Rod spring lever
ItemModelModelModelModel
BasicStandard loadWLCA12WLCL----
MicroloadWL01CA12WL01CL----
OvertravelGeneral-
purpose
Standard loadWLH12WLHLWLHAL4WLHAL5
MicroloadWL01H12WL01HL----
High-
sensitivity
Standard loadWLG12WLGL----
MicroloadWL01G12WL01GL----
90°
operation
Standard loadWLCA12-2WLCL-2----
MicroloadW L01CA12-2------
Standard loadWLCA12-2NWLCL-2N----
MicroloadWL01CA12-2NWL01CL-2N----
ActuatorFork lever lock
(with WL-5A100
pastic roller
lever)
Fork lever lock
(with WL-5A102
plastic roller
lever)
Fork lever lock
(with WL-5A104
plastic roller
lever)
Fork lever lock
(with WL-5A104
plastic roller
lever)
ModelModelModelModel
MaintainedStandard
load
WLCA32-41WLCA32-42WLCA32-43WLCA32-44
MicroloadWL01CA32-41---WL01CA32-43WL01CA32-44

Plunger

ActuatorTop plunger
Top-roller plunger
Top-ball plunger
Sealed top-roller
plunger
ModelModelModelModel
Top plungerStandard loadWLDWLD2WLD3WLD28
MicroloadWL01DWL01D2WL01D3WL01D28
ActuatorHorizontal plunger
Horizontal-roller plunger
Horizontal-ball plunger
ModelModelModel
Side plungerStandard loadWLSDWLSD2WLSD3
MicroloadWL01SDWL01SD2WL01SD3

Flexible Rod

ActuatorCoil spring (spring
diameter: 6.5)
Coil spring (spring
diameter: 4.8)
Coil spring (resin
rod diameter: 8)
Steel wire (wire
diameter: 1)
ModelModelModelModel
Flexible rodStandard loadWLNJWLNJ-30WLNJ-2WLNJ-S2
MicroloadWL01NJWL01NJ-30WL01NJ-2WL01NJ-S2

Indicator-equipped Switches

Lever

ActuatorRoller lever R38
Roller lever R50
Roller lever R63
Adjustable roller lever
ItemModelModelModelModel
BasicNeon lampWLCA2-LEWLCA2-7LEWLCA2-8LEWLCA12-LE
LEDWLCA2-LDWLCA2-7LDWLCA2-8LDWLCA12-LD
OvertravelGeneral-purposeNeon lampWLH2-LE----WLH12-LE
LEDWLH2-LD----WLH12-LD
High-sensitivityNeon lampWLG2-LE----WLG12-LE
LEDWLG2-LD----WLG12-LD
90° operationNeon lampWLCA2-2LE----WLCA12-2LE
LEDWLCA2-2LD----WLCA12-2LD
Neon lampWLCA2-2NLE----WLCA12-2NLE
LEDWLCA2-2NLD----WLCA12-2NLD
High-precisionNeon lampWLGCA2-LE------
LEDWLGCA2-LD------
ActuatorAdjustable rod lever 25 to 140 mm
Adjustable rod lever 350 to 380 mm
Rod spring lever
ItemModelModelModel
BasicNeon lampWLCL-LE----
LEDWLCL-LD----
OvertravelGeneral-purposeNeon lampWLHL-LEWLHAL4-LEWLHAL5-LE
LEDWLHL-LDWLHAL4-LDWLHAL5-LD
High-sensitivityNeon lampWLGL-LE----
LEDWLGL-LD----
90° operationNeon lampWLCL-2LE----
LEDWLCL-2LD----
Neon lampWLCL-2NLE----
LEDWLCL-2NLD----
ActuatorFork lever lock (with
WL-5A100 Plastic
Roller Lever)
Fork lever lock (with
WL-5A102 Plastic
Roller Lever)
Fork lever lock (with
WL-5A104 Plastic
Roller Lever)
ModelModelModel
MaintainedNeon lampWLCA32-41LEWLCA32-42LEWLCA32-43LE
LEDWLCA32-41LD---WLCA32-43LD

Plunger

ActuatorTop plunger
Top-roller plunger
Top-ball plunger
Sealed top-roller plunger
ModelModelModelModel
Top plungerNeon lampWLD-LEWLD2-LEWLD3-LEWLD28-LE
LEDWLD-LDWLD2-LDWLD3-LDWLD28-LD
ActuatorHorizontal plunger
Horizontal-roller plunger
Horizontal-ball plunger
ModelModelModel
Side plungerNeon lampWLSD-LEWLSD2-LEWLSD3-LE
LEDWLSD-LDWLSD2-LDWLSD3-LD

Flexible Rod

ActuatorCoil spring (spring
diameter: 6.5)
Coil spring (spring
diameter: 4.8)
Coil spring (resin
rod diameter: 8)
Steel wire (wire
diameter: 1)
ModelModelModelModel
Flexible rodNeon lampWLNJ-LEWLNJ-30LEWLNJ-2LEWLNJ-S2LE
LEDWLNJ-LDWLNJ-30LDWLNJ-2LDWLNJ-S2LD

Sensor I/O Connector Switches

Direct-wired Connectors

ItemBasicOvertravelHigh-precision
General-purposeHigh-sensitivity
ActuatorWiringBuilt-in switch
specification
ModelModelModelModel
Roller lever
2-con-
ductor
DCStandardWLCA2-LDK13WLH2-LDK13WLG2-LDK13WLGCA2-LDK13
Airtight
seal
WLCA2-55LDK13WLH2-55LDK13WLG2-55LDK13WLGCA2-55LDK13
4-con-
ductor
DCStandardWLCA2-LDK43WLH2-LDK43WLG2-LDK43WLGCA2-LDK43
Airtight
seal
WLCA2-55LDK43WLH2-55LDK43WLG2-55LDK43WLGCA2-55LDK43
Top-roller plunger
2-con-
ductor
DCStandardWLD2-LDK13------
Airtight
seal
WLD2-55LDK13------
4-con-
ductor
DCStandardWLD2-LDK43------
Airtight
seal
WLD2-55LDK43------

Pre-wired Connectors

ItemBasicOvertravelHigh-precision
General-purposeHigh-sensitivity
ActuatorWiringBuilt-in switch
specification
ModelModelModelModel
Roller lever
2-con-
ductor
DCNONo. 3, 4StandardWLCA2-LD-M1JWLH2-LD-M1JWLG2-LD-M1JWLGCA2-LD-M1J
Airtight
seal
WLCA2-55LD-M1J----WLGCA2-55LD-M1J
No. 1, 4StandardWLCA2-LD-M1GJWLH2-LD-M1GJWLG2-LD-M1GJWLGCA2-LD-M1GJ
Airtight
seal
WLCA2-55LD-M1GJ--WLG2-55LD-M1GJ--
NCNo. 3, 2Standard----WLG2-LD-M1JB--
Airtight
seal
WLCA2-55LD-M1JB--WLG2-55LD-M1JBWLGCA2-55LD-M1JB
4-con-
ductor
DCStandardWLCA2-LD-DGJ03WLH2-LD-DGJ03WLG2-LD-DGJ03--
Airtight
seal
WLCA2-55LD-DGJ03--WLG2-55LD-DGJ03WLGCA2-55LD-DGJ03
3-con-
ductor
DCNo. 2, 3, 4StandardWLCA2-LD-DK1EJ03--WLG2-LD-DK1EJ03--
Airtight
seal
WLCA2-55LD-DK1EJ03--WLG2-55LD-DK1EJ03--
Top-roller plunger
2-con-
ductor
DCNONo. 3, 4StandardWLD2-LD-M1J------
Airtight
seal
WLD2-55LD-M1J------
No. 1, 4StandardWLD2-LD-M1GJ------
Airtight
seal
WLD2-55LD-M1GJ------
NCNo. 3, 2Standard--------
Airtight
seal
WLD2-55LD-M1JB------
4-con-
ductor
DCStandardWLD2-LD-DGJ03------
Airtight
seal
--------
3-con-
ductor
DCNo. 2, 3, 4StandardWLD2-LD-DK1EJ03------
Airtight
seal
WLD2-55LD-DK1EJ03------

Environment-resistant Switches

Note:Models are also available with ground terminals.

ActuatorRoller lever R38
BasicOvertravel
General-purposeHigh-sensitivity
ModelModelModel
Airtight sealNo indicatorWLCA2-55WLH2-55WLG2-55
IndicatorLEDWLCA2-55LDWLH2-55LDWLG2-55LD
NeonWLCA2-55LEWLH2-55LEWLG2-55LE
Hermetic
seal
Molded
terminals
-139No indicatorWLCA2-139WLH2-139WLG2-139
IndicatorNC wiringWLCA2-139LD2--
NO wiringWLCA2-139LD3-WLG2-139LD3
-140No indicatorWLCA2-140WLH2-140WLG2-140
IndicatorNC wiringWLCA2-140LD2-WLG2-140LD2
NO wiringWLCA2-140LD3-WLG2-140LD3
-141No indicatorWLCA2-141WLH2-141WLG2-141
IndicatorNC wiringWLCA2-141LD2-WLG2-141LD2
NO wiringWLCA2-141LD3WLH2-141LD3WLG2-141LD3
Anti-coolantNo indicatorWLCA2-RP60WLH2-RP60WLG2-RP60
IndicatorNC wiringWLCA2-RP60LD2-WLG2-RP60LD2
NO wiringWLCA2-RP60LD3WLH2-RP60LD3WLG2-RP60LD3
Heat-resistantNo indicatorWLCA2-THWLH2-THWLG2-TH
Low-temperatureWLCA2-TCWLH2-TCWLG2-TC
Corrosion-proofWLCA2-RPWLH2-RPWLG2-RP
Weather-proofWLCA2-P1WLH2-P1WLG2-P1
ActuatorRoller lever R38
OvertravelHigh-sensitivity
90° (-2 model)90° (-2N model)
ModelModelModel
Airtight sealNo indicatorWLCA2-255WLCA2-2N55WLGCA2-55
IndicatorLEDWLCA2-255LDWLCA2-2N55LDWLGCA2-55LD
NeonWLCA2-255LEWLCA2-2N55LEWLGCA2-55LE
Hermetic
seal
Molded
terminals
-139No indicatorWLCA2-2139WLCA2-2N139WLGCA2-139
IndicatorNC wiringWLCA2-2139LD2---WLGCA2-139LD2
NO wiringWLCA2-2139LD3---WLGCA2-139LD3
-140No indicator---WLCA2-2N140WLGCA2-140
IndicatorNC wiring------WLGCA2-140LD2
NO wiring------WLGCA2-140LD3
-141No indicator------WLGCA2-141
IndicatorNC wiring---------
NO wiring------WLGCA2-141LD3
Anti-coolantNo indicatorWLCA2-2RP60---WLGCA2-RP60
IndicatorNC wiringWLCA2-2RP60LD2---WLGCA2-RP60LD2
NO wiringWLCA2-2RP60LD3---WLGCA2-RP60LD3
Heat-resistantNo indicatorWLCA2-2THWLCA2-2NTHWLGCA2-TH
Low-temperatureWLCA2-2TCWLCA2-2NTCWLGCA2-TC
Corrosion-proof------WLGCA2-RP
ActuatorAdjustable roller lever
BasicOvertravel
General-purposeHigh-sensitivity
ModelModelModel
Airtight sealNo indicatorWLCA12-55--
IndicatorLEDWLCA12-55LD--
NeonWLCA12-55LE--
Hermetic
seal
Molded
terminals
-139No indicatorWLCA12-139--
-140WLCA12-140--
-141WLCA12-141--
Anti-coolantWLCA12-RP60--
Heat-resistantNo indicatorWLCA12-THWLH12-THWLG12-TH
Low-temperatureWLCA12-TCWLH12-TCWLG12-TC
Corrosion-proofWLCA12-RPWLH12-RPWLG12-RP
Weather-proofWLCA12-P1WLH12-P1WLG12-P1
ActuatorAdjustable roller lever
ItemOvertravel
90° (-2 model)90° (-2N model)
ModelModel
Heat-resistantNo indicatorWLCA12-2THWLCA12-2NTH
Low-temperatureWLCA12-2TCWLCA12-2NTC
ActuatorAdjustable rod lever 25 to 140 mm
BasicOvertravel
General-purposeHigh-sensitivity
ModelModelModel
Airtight sealNo indicatorWLCL-55--
IndicatorLEDWLCL-55LD--
Neon---
Hermetic
seal
Molded
terminals
-139No indicatorWLCL-139--
-140WLCL-140--
-141---
Anti-coolantWLCL-RP60--
Heat-resistantNo indicatorWLCL-THWLHL-THWLGL-TH
Low-temperatureWLCL-TCWLHL-TCWLGL-TC
Corrosion-proofWLCL-RPWLHL-RPWLGL-RP
Weather-proofWLCL-P1WLHL-P1WLGL-P1
ActuatorAdjustable rod lever 25 to 140 mm
ItemOvertravel
90° (-2 model)90° (-2N model)
ModelModel
Heat-resistantNo indicatorWLCL-2THWLCL-2NTH
Low-temperatureWLCL-2TCWLCL-2NTC
Corrosion-proofWLCL-2RP--
ActuatorTop-roller plunger
Sealed top-roller plunger
Horizontal plunger
ItemModelModelModel
Airtight sealNo indicatorWLD2-55WLD28-55WLSD-55
IndicatorLEDWLD2-55LDWLD28-55LDWLSD-55LD
NeonWLD2-55LEWLD28-55LE--
Hermetic
seal
Molded
terminals
-139No indicatorWLD2-139WLD28-139WLSD-139
-140--WLD28-140--
Anti-coolantWLD2-RP60WLD28-RP60WLSD-RP60
Heat-resistantNo indicatorWLD2-THWLD28-THWLSD-TH
Low-temperatureWLD2-TC--WLSD-TC
Corrosion-proofWLD2-RPWLD28-RPWLSD-RP

Note:The standard cable length for models with airtight seals is 5 m.

ActuatorHorizontal-roller
plunger
Coil spring (spring
diameter: 6.5)
Coil spring (resin
rod diameter: 8)
ModelModelModel
Airtight sealNo indicatorWLSD2-55WLNJ-55WLNJ-255
IndicatorLEDWLSD2-55LDWLNJ-55LDWLNJ-255LD
Neon---------
Hermetic
seal
Molded
terminals
-139No indicatorWLSD2-139WLNJ-139---
-140WLSD2-140WLNJ-140WLNJ-2140
Anti-coolantWLSD2-RP60WLNJ-RP60WLNJ-2RP60
Heat-resistantNo indicatorWLSD2-THWLNJ-TH---
Low-temperatureWLSD2-TCWLNJ-TCWLNJ-2TC
Corrosion-proofWLSD2-RPWLNJ-RPWLNJ-2RP

Note:The standard cable length for models with airtight seals is 5 m.

Spatter-prevention Switches

ActuatorRoller lever
Sealed top-roller plunger
ItemDouble nut lever
Allen-head lever
ModelModelModel
Neon lamp
operation
indicator
BasicWLCA2-LEASWLCA2-LESWLD28-LES
OvertravelGeneral-purposeWLH2-LEASWLH2-LES--
High-sensitivityWLG2-LEASWLG2-LES--
High-precision--WLGCA2-LES--
LED
operation
indicator
BasicWLCA2-LDASWLCA2-LDSWLD28-LDS
OvertravelGeneral-purposeWLH2-LDASWLH2-LDS--
High-sensitivityWLG2-LDASWLG2-LDS--
High-precision--WLGCA2-LDS--

Note:Ask your OMRON representative about WL01[]-[]S Microload Switches.

Long-life Switches

ItemLED operation indicator * 1
ActuatorBasicOvertravelHigh-precision
General-purposeHigh-sensitivity
ModelModelModelModel
Roller lever,
screw terminal
WLMCA2-LDWLMH2-LDWLMG2-LDWLMGCA2-LD
Roller lever,
direct-wired
connector
2-con-
ductor
ACWLMCA2-LDK13AWLMH2-LDK13AWLMG2-LDK13AWLMGCA2-LDK13A
DCWLMCA2-LDK13WLMH2-LDK13WLMG2-LDK13WLMGCA2-LDK13
4-con-
ductor
ACWLMCA2-LDK43AWLMH2-LDK43AWLMG2-LDK43AWLMGCA2-LDK43A
DCWLMCA2-LDK43WLMH2-LDK43WLMG2-LDK43WLMGCA2-LDK43
Roller lever,
pre-wired
connector *2
2-con-
ductor
DCWLMCA2-LD-M1JWLMH2-LD-M1JWLMG2-LD-M1JWLMGCA2-LD-M1J
4-con-
ductor
DCWLMCA2-LD-DGJ03WLMH2-LD-DGJ03WLMG2-LD-DGJ03WLMGCA2-LD-DGJ03

*1.The default setting is "light-ON when not operating."
Turn the lamp holder by 180° to change the setting to "light-ON when operating". (Ask your OMRON representative about 2-conductor models.)

*2.With 0.3-m cable attached.

Individual Parts

Heads

Actuator typeSet modelHead model
(with Actuator)
Roller lever
WLCA2WL-1H1100
WLG2WL-2H1100
WLH2WL-2H1100-1 *
WLCA2-2WL-3H1100
WLCA2-2NWL-6H1100
Adjustable
roller lever
WLCA12WL-1H2100
WLG12WL-2H2100
WLH12WL-2H2100-1 *
WLCA12-2WL-3H2100
WLCA12-2NWL-6H2100
Adjustable
rod lever
WLCLWL-4H4100
WLGLWL-2H4100
WLCL-2WL-3H4100
WLCL-2NWL-6H4100
Actuator typeSet modelHead model
(with Actuator)
Top plunger
WLDWL-7H100
WLD2WL-7H200
WLD3WL-7H300
WLD28WL-7H400
Horizontal
plunger
WLSDWL-8H100
WLSD2WL-8H200
WLSD3WL-8H300
Fork lever
lock
WLCA32-41WL-5H5100
WLCA32-42WL-5H5102
WLCA32-43WL-5H5104
WLCA32-44WL-5H5104
Coil spring
WLNJWL-9H100
WLNJ-30WL-9H200
WLNJ-2WL-9H300
WLNJ-S2WL-9H400

*The model number of Heads without levers are same as those of Heads with levers without the numbers at the end.
Example: WL-1H1100 becomes WL-1H without the lever.
However, the WLH2 and WLH12 become WL-2H-1 and the WLGCA2 becomes WL-1H-1 for the Heads without levers.
Other Heads are also available. Ask your OMRON representative.

Switches without levers

Actuator typeSwitches
without levers
Model
Switches for
roller levers
Basic R38WLRCA2
High-precision R38WLRGCA2
High-sensitivity overtravel, 80°WLRG2
General-purpose overtravel, 80°WLRH2
Overtravel, 90° operationWLRCA2-2
Overtravel, 90° operationWLRCA2-2N
Switches for
adjustable
roller levers
BasicWLRCA2
High-sensitivity overtravel, 80°WLRG2
General-purpose overtravel, 80°WLRH2
Overtravel, 90° operationWLRCA2-2
Overtravel, 90° operationWLRCA2-2N
Switches for
adjustable
rod lever
Basic, 25 to 140 mmWLRCL
High-sensitivity overtravel, 80°, 25 to 140 mmWLRG2
Overtravel, 90° operation, 25 to 140 mmWLRCA2-2
Overtravel, 90° operation, 25 to 140 mmWLRCA2-2N
Switches for
top plungers
----
Switches for
horizontal plungers
----
--
Switches for
fork lever locks
Maintained, WL-5A100WLRCA32
Maintained, WL-5A102
Maintained, WL-5A104
Switches for
coil springs
----

Covers with Operation Indicators

CoverCover only with indicator
ItemModel
Neon lampWL-LE
LEDWL-LD

Note:The default setting is "light-ON when not operating."
Turn the lamp holder by 180° to change the setting to "light-ON when operating."

Spatter-prevention Products

Head (with actuator)LeverCover with indicatorSwitches without Levers
Complete Heads with
allen-head levers
Double Nut Lever
Allen-head
Lever
Double Nut
Lever
Cover with Indicator
Switches without levers
ModelModelModelModelModelModel
WL-1H1100S
(for WLCA2-[] or
WLGCA2-[])
WL-2H1100S
(for WLH2-[] or
WLG2-[])
WL-1A103S
Roller lever
WL-1A105S
Roller Lever
Neon lamp
WL-LES
WLRCA2-LDS
WLRH2-LES
WLRH2-LDS
LED (LED)
WL-LDS
WLRG2-LDS
WLRGCA2-LES

WL Head Replacement

Heads can be replaced within the same model group. They cannot be replaced between different model groups.

Group No.Set model numberHead model number
(with Actuator)
1WLCA2WL-1H1100
WLCA2-7WL-1H1200
WLCA2-8WL-1H1300
WLCA12WL-1H2100
2WLCLWL-4H4100 *
3WLH2WL-2H1100-1
WLH12WL-2H2100-1
WLHLWL-2H4100
WLHAL4WL-2H4106
WLHAL5WL-2H4107
4WLCA2-2NWL-6H1100
WLCA12-2NWL-6H2100
WLCL-2NWL-6H4100
5WLCA2-2WL-3H1100
WLCA12-2WL-3H2100
WLCL-2WL-3H4100
6WLG2WL-2H1100
WLG12WL-2H2100
WLGLWL-2H4100
7WLCA32-41WL-5H5100
WLCA32-42WL-5H5102
WLCA32-43WL-5H5104
WLCA32-44WL-5H5104
8WLDWL-7H100
WLD2WL-7H200
WLD3WL-7H300
9WLD28WL-7H400 *
10WLSDWL-8H100
WLSD2WL-8H200
WLSD3WL-8H300
11WLNJWL-9H100
WLNJ-30WL-9H200
12WLNJ-2WL-9H300 *
13WLNJ-S2WL-9H400 *

*This Heads are special and must be used. Do not use any other Head.