![]()
Global
These are navigation links to move inside this page.
Enclosed Switch
Sealed, Compact, and Slim-bodied Switch Offers Choice of Many Actuators
![]()
Quick links to 'D4C' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Approved by EN, UL, CSA, and CCC (Chinese standard). (Ask your OMRON representative for information on approved models.)
Sealing characteristics that meet IEC IP67 degree of protection.
Triple-sealed construction:
Plunger section sealed via nitrile rubber packing seal and diaphragm; switch section sealed via nitrile rubber cap; cable entrance sealed via encapsulating material.
Cable lengths of 3 and 5 m available on standard models. Models also available with UL and CSA-certified cables.
Multiple mounting possible with Switches with Plungers.
Models with red LED indicators added to series for easy confirmation of operation. (Set by default to light for non-operation.)
VCTF cables with CE marking. (Applicable only to standard models.)