Page top

Primary Contents



Fast!

Versatile Machine Control with the Highest Performance Standards in the Industry.

Expanding the Possibilities of Machine Control:
Fast New Flagship "R" CPU Units for the CJ1 Series.

SYSMAC CJ1_Features1

*Conditions: 30 Ksteps, basic-to-special instruction ratio = 7:3, 128 inputs, 128 outputs

SYSMAC CJ1_Features2
SYSMAC CJ1_Features3

All Processes Speeded Up for Enhanced Application Performance.

SYSMAC CJ1_Features4
SYSMAC CJ1_Features5

*Conditions: 30 Ksteps, basic-to-special-to-floating-point decimal instruction ratio = 6:3:1, 128 inputs, 128 outputs, 2 Analog Input Units, 2 Position Control Units (4-axis Units)

Small!

Super-compact design that meets the highest standards in its class. Even a narrow space in a machine serves as a control panel.

Compact Size Saves Space when Incorporated into Machines.
Contributes to Size Reduction in Devices and to Space Savings in Control Panels.

Super Compact: Only 90 mm High and 65 mm Deep. Can Be Mounted in a Control Panel with Other Small Components.

SYSMAC CJ1_Features6

Backplane-free Structure Enables Flexible-width Design. Using I/O Units on Expansion Racks Further Improves Space Efficiency in Control Panels.

SYSMAC CJ1_Features7

A Variety of Compact Units

SYSMAC CJ1_Features8

Flexible

Suitable for any application, from small device and te mperature control, to large-scale control over networks.

A Wide Variety of CPU Units and Other Units to Handle Virtually Any Type of Machine Control.

A Complete Lineup of CPU Units, from Low-end to High-end

Despite the wide variety of models, memory allocations, instructions, and I/O Units are all compatible. This makes it easy to design migration from large-scale systems to small devices.

SYSMAC CJ1_Features9

A Wide Selection of CPU Units to Match the Application

Select the optimum CPU Unit according to your system requirements.

SYSMAC CJ1_Features10

Wide Selection of Unit Groups

Choose from a wide range of Units, from Basic I/O Units, Analog Units, and Position Control Units to Ethernet Units. All can be used with any of the CPU Units.

Basic I/O Units (29 models total)

A wide variety of products, such as high-density mountable connectors and removable terminal blocks, is available to meet your requirements.

SYSMAC CJ1_Features11

Units for Special Applications (5 models total)

Units, such as the B7A, are available for interrupt inputs, quick-response inputs, and reduced I/O wiring.

SYSMAC CJ1_Features12

Analog, Process-control, and Temperature Control Units (22 models total)

Input Units and Temperature Control Units are available to handle process data, such as temperatures, currents, and voltages. A complete lineup of models (including models with isolation between channels and high-precision models) is available for a wide range of applications.

SYSMAC CJ1_Features13

Positioning Units (9 models total)

Various Units are available for control from High-speed Counter Units to Position Control Units for open-collector and line-driver pulse outputs and MECHATROLINK-II communications and Motion Control Units for applications using motion language.

Note:MECHATROLINK-II is a registered trademark of the MECHATROLINK Members Association.

SYSMAC CJ1_Features14

Communications Units (10 models total)

Units are available for general-purpose Ethernet, as well as for data links between PLCs, and the DeviceNet and CompoNet open networks.

SYSMAC CJ1_Features15

Other Units (5 models total)

Units such as RFID Controllers and Data Collection Units are available to meet a wide range of needs.

SYSMAC CJ1_Features16