![]()
Global
These are navigation links to move inside this page.
On-site Flexible Rod Switch
![]()
Quick links to 'TP70' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings
| Rated voltage | Carry current | Current (A) | Volt-amperes (V) | ||
| Make | Break | Make | Break | ||
| 120 VAC 240 VAC | 10 A | 60 30 | 6 3 | 7,200 | 720 |
| 125 VDC 250 VDC | 2.5 A | 0.55 0.27 | 0.55 0.27 | 69 | 69 |
Characteristics
| Degree of protection *1 | IP65 | ||
| Vibration resistance | Malfunction: 10 to 55 Hz, 0.65-mm single amplitude, 100 m/s2 max. | ||
| Shock resistance | Destruction | 1,000 m/s2 max. | |
| Malfunction | 20 m/s2 max. | ||
| Operating environment | Ambient operating temperature | -10 ° C to +70 ° C | |
| Ambient operating humidity | 35% to 95%RH | ||
| Built-in switch specifications | Switch model | D4N-2187 | |
| Allowable operating speed | 1 mm/s to 0.5 m/s | ||
| Allowable operating frequency | Mechanical | 60 operations/min | |
| Electrical | 30 operations/min (with resistive load) | ||
| Durability *2 | Mechanical | 1,000,000 operations min. | |
| Electrical | 200,000 operations min. (for a resistive load of 10 A at 125 VAC) | ||
| Contact type | SPST-NO+SPST-NC | ||
| Terminal type | Screw terminals | ||
| Emergency- stop switch specifications | Switch model | A165E-M-02 | |
| Operating method | Slow action, Direct-opening mechanism | ||
| Operating functions | Push to lock, turn to reset Contact is opened by pushing in switch and closed by returning switch to original position. | ||
| Contact type | DPST-NC | ||
| Operating part | Size: 40 dia. Color: red, non-illuminated | ||
| Terminal type | Soldered terminals | ||
Note:
1.The values in the above table are the initial values.
2.For more details on specifications, refer to individual specification sheets for the relevant models.
*1.The specification given for the degree of protection is for the built-in switch (D4N-2187) and does not apply to the casing for the whole product.
*2.The durability values shown above are for operation at an ambient temperature of 5°C to 35°C, an ambient humidity of 40% to 70%RH, with an operating stroke of 30 mm at a point 20 mm away from the end of the actuator.
Contact your OMRON representative for details on other operating conditions.
Caution: In the interenst of product improvement, specifications are subject to change without notice.