![]()
Global
These are navigation links to move inside this page.
CJ-series CompoBus/S Master Unit
![]()
Quick links to 'CJ1W-SRM21' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Unit type | Name | Specifications | No. of unit numbers allocated | Current con- sumption (A) | Model | Stand- ards | |||
| Communications functions | No. of I/O points | Max. Units mountable per CPU Unit | 5 V | 24 V | |||||
| CJ1 Special I/O Units | CompoBus/S Master Unit ![]() | Remote I/O communications | 256 max. (128 inputs and 128 outputs) | 40 | 1 or 2 (variable) | 0.15 | --- | CJ1W-SRM21 | UC1, N, L, CE, |
| 128 max. (64 inputs and 64 outputs) | |||||||||