Page top

Lead Contents

Pipe-mounting Liquid Level Photomicrosensor with Built-in Amplifier

EE-SPX613

EE-SPX613

Both multi-function model and protective structure model are available. Each meets your needs differently.

Primary Contents



Operation mode selector allows modes to be switched easily.

Sensitivity selector is suitable for any 6- to 13-mm-diameter transparent or semi-transparent pipe with a wall thickness of 1 mm.

Uses a clean (with no powder parting agent) cable that is ideal for equipment used in clean rooms.

Operating voltage range: 12 to 24 VDC