![]()
Global
These are navigation links to move inside this page.
CJ-series DeviceNet Unit
Smallest in the Industry! A DeviceNet Unit for the CJ Series that Boasts Industry-leading Performance and Functions
![]()
Quick links to 'CJ1W-DRM21' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Communications power supply voltage | 11 to 25 VDC | |||
| Current consumption | Communications: 18 mA max. Internal circuit: 290 mA max. | |||
| Max. number of connectable slaves | Remote I/O, explicit message service | 63 *1 | ||
| Max. number of I/O points | Fixed allocations | When used as a master | 2,048 points | |
| When used as a slave | 32 points | |||
| User-set allocations | Using allocated DM Area words | When used as a master | 16,000 points | |
| When used as a slave | 3,200 points | |||
| Using Configurator | When used as a master | 32,000 points | ||
| When used as a slave | 4,800 points | |||
| Number of allocated words | Fixed allocations | When used as a master | 64 input and 64 output words Software switch/status area: 25 words | |
| When used as a slave | 1 input word, 1 output word *2 | |||
| User-set allocations | Using allocated DM Area words | When used as a master | 500 input and 500 output words Software switch/status area: 25 words | |
| When used as a slave | 100 input and 100 output words *2 Software switch/status area: 25 words | |||
| Using Configurator | When used as a master | 500 input words x 2 blocks, 500 output words x 2 blocks Software switch/Status area: 25 words | ||
| When used as a slave | 100 input words x 1 blocks, 100 output words x 2 blocks *2 Software switch/Status area: 25 words | |||
| Message communications | Max. message length | 542 bytes *3 | ||
| Max. number of Units mountable to PLC | Fixed allocations | 3 | ||
| User-set allocations | 16 | |||
| Weight | 118 g max. | |||
*1.The Device Unit uses a node, and so connection is possible to 63 slaves only.
*2.When the DeviceNet is used as a slave, "input" and "output" respectively refer to input from the slave to the master and output from the master to the slave.
*3.The maximum message length includes the command code when using the CMND instruction.
Caution: In the interenst of product improvement, specifications are subject to change without notice.