Page top

Lead Contents

Cylinder Sensor

E2SS

E2SS

One shape of Sensor mounts to all types of cylinders. This greatly reduces stocked items and makes product selection easier.

Primary Contents



Reduce Stocked Items

One shape of Sensor for all types of cylinders.

Just select a Mounting Bracket to mount the Sensor to any of four types of cylinders. You do not need to stock Sensors for each type of cylinder. One shape of Sensor is all that is required. This also simplifies selecting a Sensor model.

E2SS_Features1

Easier Mounting

Mounting is simple even in narrow spaces.

Mount the Sensor simply by turning a Hexagon-head screw approximately 90°.* All you need is an L-shaped Hexagon wrench to mount the Sensor even when there is limited space above it.

*Approximately one full turn is required for some shapes of groove.

E2SS_Features2

Easy Onsite Operation Confirmation

Operating condition is confirmable at a glance.

The operation indicator can be seen from a 180° view range so that you can easily check the operating condition from any angle during mounting work or during system operation.

E2SS_Features3