![]()
Global
These are navigation links to move inside this page.
Safety Light Curtain
For Safety Light Curtain Robust & Basic New Lineup. Understanding the Indicators at a Glance.
![]()
Quick links to 'F3SR-B' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ease of Use
Three intuitively recognizable indicators
Easy Beam Alignment
(World's First)
Large-size top/bottom-beam-state indicators (high intensity white LED) allows coarse adjustment.
*Research as of August 2009
1.Adjust beam position until the TOP Top-beam-state indicator) turns ON.
2.Adjust beam position until the BTM (Bottom-beam-state indicator) turns ON.
3.Coarse adjustment of the beam complete when the TOP and BTM indicators turn ON.
Sensitive fine-adjustment by way of a photoelectric sensor is made using the stable-state indicator. (Green LED)
4.Perform fine adjustment until the STB (Stable-state indicator) turns ON.
5.Fine adjustment of the beam completes when the stable-state indicator turns ON.
New accessories for clean installation
Easy Maintenance
Intuitively recognizable error indicators
Users can easily recognize an error from simply seeing a blinking LED.
*For details on errors, refer to Data Sheet.
Easy Safety Distance Design
Response time of 15 ms fixed for all models
Calculation of the safety distances is now simple.
Robust and Reliable
Can be used in severe work environments.
Thick, impact-resistant body housing
The F3SR-B inherited MS4800's established robust, break-proof body housing structure.
IP67 degree of protection increases resistance to the environment.
IP67 degree of protection.
NBR rubber is used for sealing.
Long Distance Detection
Up to 20 meters of operating range
Operating Range is selected by a simple wiring configuration.
Two range settings: long distance (5 to 20 m) and short distance (0.3 to 7 m).
Switching of operating range can be easily set with a single input line (operating range select input).
This saves the work time for switching.
Cable installation can be as long as 100m.
It covers a wider range of applications with its easy wiring design.
Dependable
Global support
Globally compatible with a power range of 24 VDC±20%
Resistant to instantaneous power stoppage or voltage drop, F3SR-B can be used in various areas of countries with unstable power supply environments.
Resistant to mutual interference
F3SR-B inherited F3SJ's highly reliable interference protection algorithm, capable of preventing mutual interference on up to three sets.
Authenticated under major safety standards including ISO 13849-1 and PLe.
Authenticated under major safety standards including European standards.
Dependable support with global network