![]()
Global
These are navigation links to move inside this page.
Safety Edge/Edge Controller
Safety sensors to detect contacts by mounting to moving parts of hazards
![]()
Quick links to 'SGE / SCC' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Extensive Lineup
We have prepared a lineup, tailor-made to fit with your devices and applications.
Sensor length
150 to 6,100 mm (in 10 mm increments)
Height
34 to 80 mm in six series
Easy to Order & Assembly Free
By covering just 4 points, a ready-to-use Safety Edge will be delivered to you:
Shape
Select a shape from six series as required in your application or equipment
Wiring
Select wiring from four types (2-wire/connector (male/female) cable, terminating resistor) and cable length from 100 mm to 10,000 mm (in 100 mm increments) for both ends of the Safety Edge.
Length
Select the length of the Safety Edge between 150 mm to 6,100 mm (in 10 mm increments).
Mounting base
An L-shaped mounting base is also provided depending on the mounting location (except the SGE-125 series)
Note:For details, refer to "Model Number Structure" on Data Sheet.
SCC Edge Controller
Dedicated SCC Edge Controller that regulates a system conforming to Safety Category 3.
Dedicated SCC Edge Controller enables establishment of a safety system conforming to Safety Category 3
(when hazards are directly blocked by built-in relays)
Any short-circuits or breaks in the system are monitored and its status is indicated with LED.
Authentificated under major safety standards
Note:For details on LED indicators, refer to "Connection" on Data Sheet.