Page top

Lead Contents

Programmable Terminal

NV Series

NV Series

Compact and Simple, Extremely High Cost Performance. The Best PT for Package PLCs

Primary Contents



The NV Series of compact Programmable Terminals meet the basic needs for enhanced visibility, simplicity, and cost, and they go even further to provide superior PLC compatibility, easy operation, and cost performance.

Beautiful, Easy-to-understand Displays

Instantly know the system status

It is obvious in three color LED backlight

The monochrome models provide three backlight colors to perform status displays. For example, use green for normal operation, orange for user controls, and red for errors so that the operating status can be seen at a glance.

NV Series_Features1

Easy Visual Recognition

True Type Fonts for Flexible Screen Designs

You can use True Type fonts in a wide range of sizes from 10 to 240 dots to flexibly design beautiful screens.

*The maximum font size depends on the model.


True Type Fonts
You can select the best Windows® fonts to create the desired screen images or emphasize screen appearance.

NV Series_Features2

Easy Designing

The slim design of NV-series PTs requires very little installation space.

Vertical Installation

The PT can be installed vertically to enable more applications.This enables more flexible designs.

NV Series_Features3

Global Application

Multi-language Support and Safety Standard Compliance

You can switch parts labels and languages. Record up to sixteen character strings in different languages and change all labels at the same time. Switching the language during operation is also very easy. International safety standards have also been met so that you can easily export equipment or transport equipment overseas.

NV Series_Features4


Handle Devices from Various Manufacturers

Global Multivendor Support

You can connect the PT to OMRON or Mitsubishi Electric PLCs or to PLCs from many other global manufacturers.This lets you connect the NV-series PTs without changing the PLC. You can easily use a different PLC manufacturer for each project.

(Applicable PLCs)
OMRON, Mitsubishi Electric, Keyence, Hitachi, Allen-Bradley, Siemens, etc.

A Lineup of Ten Models That Form a New Standard for 3-inch PTs

The lineup includes 3.1-inch horizontal models to 3.6-inch QVGA models. Select the size and price that are best for each system.

3.1 inch
Compact Horizontal Models
NV3W

A 5-V model is available that can be powered from an OMRON PLC

NV Series_Features5

3.6 inch
QVGA Models
NV3Q

NV Series_Features6