![]()
Global
These are navigation links to move inside this page.
Valve Sensors
Detect Whether a Valve Is Open or Closed by Mounting Directly on an Actuator
![]()
Quick links to 'E2MP' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Valve Sensor Detection Mechanism
Two coils built into the Valve Sensor detect the position of metal built into the Target Puck, and separate outputs are provided for when the valve is open or closed.
Concerned about installation work
The E2MP enables easy mounting with greatly reduced installation work.
The design of the mounting sections of the Valve Sensors and Accessories conform to the VDI/VDE3845 (NAMUR) standard. The Valve Sensors are specially designed to detect valve condition, so the previously required assembly and adjustment work is no longer necessary, greatly reducing installation work.
Note:The VDI/VDE3845 (NAMUR) is an interface standard for valve actuators.
Detection section design required every time the valve changes
Just select the Valve Sensor and the Target Puck.
In addition to Target Pucks with specifications for fully closed and Fully open (0°: closed, 90°: open), the product lineup also includes E2MP-CA[] Target Pucks applicable for intermediate opening (0°: closed, 0° to 90°: open), and E2MP-SA[] Target Pucks for mounting to a wide variety of actuator sizes up to a maximum diameter of 85 mm.
Hard to see whether the valve is open or closed at the worksite
Easy to see if the valve is open or closed.
Indicators on the Valve Sensor (LED) and the Turget Puck* instantly show the valve condition for each confirmation onsite. Two colors of LED indicators, yellow and red, are provided on the Sensors.