Page top

Lead Contents

Electrodes and Accessories

F03-[]

F03-[]

A Wide Variety of Electrodes for Long Lasting Reliability

Primary Contents



Standard Electrodes are made of stainless steel (SUS 304) and can be used in applications for purified water.

SUS316 Electrodes can be used in applications where resistance to corrosion is required. Titanium and Hastelloy Electrodes can be used in applications where resistance to acid is required.

For applications where long electrodes are required, a connection nut and two Lock Nuts can be used to extend the electrodes 1 m at a time.