![]()
Global
These are navigation links to move inside this page.
Electrode Holder
Complete Lineup for Use in Hightemperature,High-pressure Environments or Where Exposed to Chemicals
![]()
Quick links to 'BF-[](R) / BS-1(T)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Electrode Holders
| Application | Model |
| Liquid with low specific resistance For 1-pole electrode When sturdy mounting is required For 3-pole electrode For 3-pole electrode (2-wire) For 5-pole electrode For 5-pole electrode (2-wire) | BF-1 BF-3 BF-3R BF-5 BF-5R |
| Applications where resistance to high-temperature, high-pressure is required For 1-pole electrodes, 250°C, 1.96 Mpa | BS-1 BS-1S BS-1S1 BS-1S2 |
| High-pressure application where resistance to corrosion is required For 1-pole electrode, SUS304 981 kPa For 1-pole electrode, SUS316 981 kPa For 1-pole electrode, Titanium 981 kPa For 1-pole electrode, Hastelloy B 981 kPa For 1-pole electrode, Hastelloy C 981 kPa | BS-1T SUS304 BS-1T SUS316 BS-1T TITANIUM BS-1T HAS B BS-1T HAS C |
Accessories (Order Separately)
| Application | Model |
| Protective Cover (For PS-[]S and BF-3/-4/-5) M18 Nut (For BS-1) M18 Nut (For BS-1T) | F03-11 F03-17 F03-18 |