Page top

Lead Contents

Floatless Level Switch (Compact Type)

61F-G[]N

61F-G[]N

Improved Design for a More Lightweight Construction and Reduced Standby Power Consumption.

Primary Contents



Standby power reduced to 85% or less of previous models. (Applicable to 61F-GN.)

Weighs only 85% or less of previous models. (Applicable to 61F-G3N/-G4N.)

Easy identification of operating status with LED operation indicator.

Increased reliability of internal relay (micro load: 5 VDC, 1 mA) to enable PLC input.

Electrode terminals and other wiring terminals are separated for easy wiring.

Select from three mounting methods: JEM, DIN rail mounting, or screw mounting.

Note: LED operation indicator is provided on Controllers manufactured in August 1999 or later.