![]()
Global
These are navigation links to move inside this page.
Cam Positioner
This Compact Cam Positioner, Popular for Its Ease-of-use, Now Comes with Even Better Functions.
![]()
Quick links to 'H8PS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
Cam Positioner
| Number of outputs | Mounting method | Output configuration | Bank function | Model |
| 8 outputs | Flush mounting | NPN transistor output | No | H8PS-8B |
| PNP transistor output | H8PS-8BP | |||
| Surface mounting/ track mounting | NPN transistor output | H8PS-8BF | ||
| PNP transistor output | H8PS-8BFP | |||
| 16 outputs | Flush mounting | NPN transistor output | Yes | H8PS-16B |
| PNP transistor output | H8PS-16BP | |||
| Surface mounting/ track mounting | NPN transistor output | H8PS-16BF | ||
| PNP transistor output | H8PS-16BFP | |||
| 32 outputs | Flush mounting | NPN transistor output | H8PS-32B | |
| PNP transistor output | H8PS-32BP | |||
| Surface mounting/ track mounting | NPN transistor output | H8PS-32BF | ||
| PNP transistor output | H8PS-32BFP |
Dedicated Absolute Encoder
| Type | Resolution | Cable length | Model |
| Economy | 256 | 2 m | E6CP-AG5C-C 256 2M |
| Standard | 256 | 1 m | E6C3-AG5C-C 256 1M |
| 2 m | E6C3-AG5C-C 256 2M | ||
| 360 | E6C3-AG5C-C 360 2M | ||
| 720 | E6C3-AG5C-C 720 2M | ||
| Rigid | 256 | 2 m | E6F-AG5C-C 256 2M |
| 360 | E6F-AG5C-C 360 2M | ||
| 720 | E6F-AG5C-C 720 2M |
Accessories (Order Separately)
| Name | Specification | Model |
| Discrete Wire Output Cable | 2 m | Y92S-41-200 |
| Connector-type Output Cable | 2 m | E5ZE-CBL200 |
| Support Software | CD-ROM | H8PS-SOFT-V1 |
| USB Cable | A miniB, 2 m | Y92S-40 |
| Shaft Coupling for the E6CP | Axis: 6 mm dia. | E69-C06B |
| Shaft Coupling for the E6C3 | Axis: 8 mm dia. | E69-C08B |
| Shaft Coupling for the E6F | Axis: 10 mm dia. | E69-C10B |
| Extension Cable (See note.) | 5 m (same for E6CP, E6C3, and E6F) | E69-DF5 |
| Parallel Input Adapter | Two Units can operate in parallel. | Y92C-30 |
| Protective Cover | --- | Y92A-96B |
| Watertight Cover | --- | Y92A-96N |
| Track Mounting Base | --- | Y92F-91 |
| Mounting Track | 50 cm × 7.3 mm (l × t) | PFP-50N |
| 1 m × 7.3 mm (l × t) | PFP-100N | |
| 1 m × 16 mm (l × t) | PFP-100N2 | |
| End Plate | --- | PFP-M |
| Spacer | --- | PFP-S |
Note:Ask your OMRON representative about the availability of non-standard lengths.