Page top

Lead Contents

Cam Positioner

H8PS

H8PS

This Compact Cam Positioner, Popular for Its Ease-of-use, Now Comes with Even Better Functions.

Primary Contents



Compact 8-, 16-, and 32-output Models available that are 1/4-DIN size at 96 x 96 mm.

High-speed operation at 1,600 r/min and high-precision settings to 0.5° ensure widespread application.

Highly visible display with backlit negative transmissive LCD.

Advance angle compensation function to compensate for output delays.

Bank function for multi-product production (8 banks).
(H8PS-16[]/-32[] models.)

Speed display and pulse output.

Approved standards: UL/CSA and EMC.