![]()
Global
These are navigation links to move inside this page.
Total Counter/Time Counter (DIN 72 x 36)
DIN 72 x 36-mm Total Counter/Time Counter with Easy-to-read Displays and Water and Oil Resistance Equivalent to IP66
![]()
Quick links to 'H7HP' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Large, easy-to-read displays: 15-mm-high characters for 6-digit models; 12-mm-high characters for 8-digit models.
High-visibility, negative transmissive LCD display with built-in red LED backlight at low power consumption.
IP66 with oil resistance and NEMA4 are achieved by unifying the front with the casing case and using oil-resistant materials and parts.
Compact (66 mm) body.
Switch 6-digit models between total counter and time counter operation.
Just change a switch setting for either an NPN or PNP input.
Supports both external resetting and manual resetting.
Finger-protection terminal block cover prevents electrical shock and conforms to VDE0106, Part 100.
Safety standards: UL, CSA, EMC (EN 61326), CE Marking.