![]()
Global
These are navigation links to move inside this page.
Total Counter/Time Counter (DIN 48 x 24)
DIN 48 x 24-mm Total Counter/Time Counter with Easy-to-read Displays and Water and Oil Resistance Equivalent to IP66
![]()
Quick links to 'H7GP' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
High-visibility, negative transmissive LCD display with 8.5-mm-high characters and built-in red LED backlight at low power consumption.
IP66 with oil resistance and NEMA 4 protection achieved by unifying the front with the case and by using oil-resistant parts and materials.
Compact (80 mm) body.
Just change a switch setting for either an NPN or PNP input.
Supports both external resetting and manual resetting.
Finger-protection terminal block cover prevents electrical shock and conforms to VDE0106, Part 100.
Certified for UL and CSA safety standards.
Complies with EMC standards (EN 61326) and CE Marking.