Page top

Lead Contents

Preset Counter/Timer (48 × 24)

H8GN

H8GN

A DIN 48 × 24 Preset Counter. Compact, Yet Equipped with Communication.

Primary Contents



Only 48 × 24 × 83 mm (W × H × D)

Switch between 4-digit preset counter and 4-digit timer operation.

While using the preset counter, it is possible to switch the display to monitor the totalizing count value (8 digits).

Built-in prescaling for counter operation.

ON/OFF-duty adjustable flicker mode that can be used to perform cyclic control is available for timer operation.

SV can be changed using front panel keys to any of four values preset in SV-banks.

Water-proof structure to NEMA4X/IP66.

Conforms to UL, CSA, and IEC safety standards as well as CE Marking.