Page top

Lead Contents

Multifunction Preset Counter

H7CX-A

H7CX-A

DIN 48 × 48 mm Multifunction Preset Counter with a Bright, Easy-to-view, Negative Transmissive LCD

Primary Contents



Counters

H7CX-A-N/-AS-N/-AW-N/-AWS-N/-AWD1-N/-AWSD1-N/-A4-N/-A4S-N/-A4W-N/-AU-N/-AUD1-N/-AUSD1-N (Flush Mounting Models)

H7CX-A-N_Dim1

Note:M3.5 terminal screw (effective length: 6 mm)

H7CX-AD-N/-ASD-N/-AWSD-N/-A4D-N/-A4SD-N/-A4WSD-N (Flush Mounting Models)

H7CX-AD-N_Dim1

Note:M3.5 terminal screw (effective length: 6 mm)

H7CX-A11-N/-A11S-N/-A11D1-N/-A11SD1-N/-A114-N/-A114S-N/-A114D1-N (Flush Mounting/Surface Mounting Models)

H7CX-A11-N_Dim1

Dimensions with Flush Mounting Adapter

H7CX-A-N/-AS-N/-AW-N/-AWS-N/-AWD1-N/-AWSD1-N/-A4-N/-A4S-N/-A4W-N
(Provided with Adapter and Waterproof Packing)

H7CX-A-N_Dim2


H7CX-AD-N/-ASD-N/-AWSD-N/-A4D-N/-A4SD-N/-A4WSD-N
(Provided with Adapter and Waterproof Packing)

H7CX-AD-N_Dim2


H7CX-A11-N/-A11S-N/-A11D1-N/-A11SD1-N/-A114-N/-A114S-N/-A114D1-N
(Adapter and Waterproof Packing Ordered Separately)

H7CX-A11-N_Dim2

Panel Cutouts

Panel cutouts are as shown below. (according to DIN43700).

Panel Cutouts_Dim

Note:

1.The mounting panel thickness should be 1 to 5 mm.

2.To allow easier operation, it is recommended that Adapters be mounted so that the gap between sides with hooks is at least 15 mm (i.e., with the panel cutouts separated by at least 60 mm).

3.It is possible to mount counters side by side, but only in the direction without the hooks. If they are mounted side-by-side, waterresistance will be lost.

H7CX-A_Dim1

Dimensions with Front Connecting Socket

H7CX-A_Dim2

*These dimensions depend on the kind of DIN Track. (Reference value)

Caution: All units are in millimeters unless otherwise indicated.