![]()
Global
These are navigation links to move inside this page.
Motor Timer
DIN-sized 48 x 48 Motor Timer with Simple Operation for Switching Time Specifications
![]()
Quick links to 'H2C' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Three Motor Timers cover the wide time range of 6 s to 30 h with easy operation from the operation panel.
Five time specifications for each model with linked time display.
DIN-standard size of 48 x 48 mm.
Easily check operation with neon lamp.
Models with sockets and models with top wiring are also available.
Certified for UL and CSA safety standards.
Conforms to EN 61812-1 (except models that end with "-F") and CE Marking.